NAE55 models - Release 11.0 - Metasys - LIT-1201519 - MS-NAE45xx-2 - MS-NAE55xx-3 - MS-NAE551S-2 - MS-NCE25xx-0 - MS-NAE5510-2U - MS-NAE35xx-2 - MS-NXE85SW-x - MS-NAE5510-3U - Supervisory Device - NCE25 Network Control Engine - NAE55 Network Automation Engine - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE85 Network Automation Engine - 11.0

NAE Commissioning Guide

Product
Network Engines > Network Automation Engines > NAE55 Network Automation Engine
Network Engines > Network Automation Engines > NAE35 Network Automation Engine
Network Engines > Network Automation Engines > NAE45 Network Automation Engine
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Commissioning Guide
Document number
LIT-1201519
Version
11.0
Revision date
2022-02-09

The NAE55 models:

  • support up to two RS485 field buses into a Metasys system network. The NAE551x models integrate two N2 Buses, two BACnet MS/TP trunks, or one N2 Bus and one BACnet MS/TP trunk. Each bus or trunk may contain up to 100 field controllers. The NAE552x models can also integrate a LonWorks network trunk with up to 255 LonWorks devices. NAE55 models can also monitor and supervise a number of BACnet IP devices; the total number of BACnet IP devices depends on the number of objects each device supports.

  • support up to two RS485 field buses into a Metasys system. The NIE596x model integrates two N2 Buses, two BACnet MS/TP trunks, or one N2 Bus and one BACnet MS/TP trunk. Each bus or trunk may contain up to 100 field controllers. The NIE592x model integrates a LonWorks network trunk with up to 255 LonWorks devices.

  • support up to two vendor integrations, including Modbus, M-Bus, KNX, C•CURE/victor, Zettler,and OPC UA

  • supervise BACnet/IP field controllers from Johnson Controls, such as the FAC4911 Advanced Application Field Equipment Controller and the VMA1930 Variable Air Volume Modular Assembly

  • serve as a Site Director supervising a maximum of four other network engines, which can be NCE25, NAE35, NAE45, NAE55, SNE, or SNC model engines