NAE45 models - Release 9.0.8 - Metasys - LIT-1201519 - MS-NAE35xx-2 - MS-NAE45xx-2 - MS-NAE5510-2U - MS-NAE5510-3U - MS-NAE551S-2 - MS-NAE55xx-3 - MS-NCE25xx-0 - MS-NXE85SW-x - Supervisory Device - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE55 Network Automation Engine - NAE85 Network Automation Engine - NCE25 Network Control Engine - 11.0

NAE Commissioning Guide

Product
Network Engines > Network Automation Engines > NAE55 Network Automation Engine
Network Engines > Network Automation Engines > NAE35 Network Automation Engine
Network Engines > Network Automation Engines > NAE45 Network Automation Engine
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Commissioning Guide
Document number
LIT-1201519
Version
11.0
Revision date
2022-02-09

The NAE45 models:

  • support either one RS485 field bus or one LonWorks network trunk into a Metasys system network. The NAE451x models integrate one N2 Bus or one BACnet MS/TP trunk with up to 100 field controllers. The NAE452x models (Release 9.0 only) integrate a single LonWorks trunk with up to 127 LonWorks devices.

  • support up to two vendor integrations, including Modbus, M-Bus, KNX, and C•CURE/victor

  • monitor and control up to 100 BACnet IP field devices over Ethernet at the supervisory level

  • serve as a Site Director supervising a maximum of two additional network engines, which can be NCE25, NAE35, or NAE45 model engines only

  • support Domain Name Server (DNS) for resolving NAE names on the building network, but does not support NETBIOS name resolution

Notes:

  • The NAE45-Lite supports the MS/TP bus and BACnet IP communication to third-party devices. The NAE45-Lite does not support the N2 Bus, N1 integration, VND integration, XL5K integration, LonWorks network, or wireless supervisor (N2).
  • The NAE45-Lite must have an ADS-Lite-A as its Site Director, or be stand-alone. The NAE45-Lite cannot be a Site Director to other engines.