NAE35 models - Release 9.0.8 - Metasys - LIT-1201519 - MS-NAE45xx-2 - MS-NAE55xx-3 - MS-NAE551S-2 - MS-NCE25xx-0 - MS-NAE5510-2U - MS-NAE35xx-2 - MS-NXE85SW-x - MS-NAE5510-3U - Supervisory Device - NCE25 Network Control Engine - NAE55 Network Automation Engine - NAE35 Network Automation Engine - NAE45 Network Automation Engine - NAE85 Network Automation Engine - 11.0

NAE Commissioning Guide

Product
Network Engines > Network Automation Engines > NAE55 Network Automation Engine
Network Engines > Network Automation Engines > NAE35 Network Automation Engine
Network Engines > Network Automation Engines > NAE45 Network Automation Engine
Network Engines > Network Automation Engines > NAE85 Network Automation Engine
Document type
Commissioning Guide
Document number
LIT-1201519
Version
11.0
Revision date
2022-02-09

The NAE35 models:

  • support one RS485 field bus or one LonWorks network trunk into a Metasys system network. The NAE351x models integrate one N2 Bus or one BACnet® MS/TP trunk with up to 50 field controllers. The NAE352x models (Release 9.0 only) integrate a single LonWorks trunk with up to 64 LonWorks devices.

  • support up to two vendor integrations, including Modbus, M-Bus, KNX, and C•CURE/victor

  • monitor and control up to 100 BACnet IP devices over Ethernet at the supervisory level

  • serve as a Site Director supervising a maximum of two additional network engines, which can be NCE25 or NAE35 model engines only

  • support Domain Name Server (DNS) for resolving NAE names on the building network, but does not support NETBIOS name resolution

Several NAE35 models provide the Basic Access operating mode as the primary UI. See Basic Access operating mode (small-capacity engines only) for more information.