Each XTM-105 may have up to five connected XP modules. Installations may need extensive rearranging to accommodate the equivalent point count M4-XPMs or IOMs. Some space is regained as the XTM communication module is removed.
Figure 1. XTM Footprint

Dimension |
XTM Plus 1 XP |
XTM Plus 5 XPs |
FEC1611 |
CGM04060 | CGM09090 |
IOM3711 |
---|---|---|---|---|---|---|
Height |
118 mm (4.65 in.) |
118 mm (4.65 in.) |
150 mm (5.9 in.) |
150 mm (5.9 in.) |
150 mm (5.9 in.) |
150 mm (5.9 in.) |
Width |
140 mm (5.5 in.) |
420 mm (16.56 in.) |
220 mm (8.7 in.) |
152 mm (6 in.) |
190 mm (7.5 in.) |
190 mm (7.5 in.) |
Depth |
57 mm (2.25 in.) |
57 mm (2.25 in.) |
57.5 mm (2.3 in.) |
44.5 mm (1.75 in.) | 44.5 mm (1.75 in.) |
53 mm (2.1 in.) |