|
Code Number |
Termination Type |
Analog Inputs (AI) |
Binary Input (BI) |
Analog Output (AO) |
Binary Output (BO) |
Relay Output (RO) |
|---|---|---|---|---|---|---|
|
XBN |
Screw Terminals Note: Terminal blocks on NCU/ NEU base frame backplane.
|
– |
32 |
– |
– |
– |
|
XRE |
– |
8 |
– |
– |
8 |
|
|
XRL |
– |
8 |
– |
– |
8 | |
|
XRM |
– |
8 |
– |
– |
8 |
|
Code Number |
Termination Type |
Universal Input (UI) |
BI |
AO |
BO |
Configurable Output (CO) |
Universal Outputs (UO) |
RO |
|---|---|---|---|---|---|---|---|---|
|
CGM04060 |
Screw Terminal |
3 |
1 |
— |
2 |
4 |
— |
— |
|
CGM09090 |
Screw Terminal |
7 |
2 |
2 |
3 |
4 |
— |
— |
|
FEC16xx |
Screw Terminals |
2 |
1 |
– |
3 |
4 |
– |
– |
|
FEC26xx |
6 |
2 |
2 |
3 | 4 |
– |
– |
|
|
IOM1711 |
Screw Terminals |
– |
4 |
– |
– |
– |
– |
– |
|
IOM3711 |
4 |
– |
– |
– |
– |
4 |
4 |
|
|
IOM3721 |
– |
16 |
– |
– |
– |
– |
– |
|
|
IOM3731 |
– |
8 |
– |
8 |
– |
– |
– |
|
| XPM04060 |
3 |
1 |
– |
3 |
4 |
– |
– |
|
| XPM09090 |
7 |
2 |
2 |
3 |
4 |
– |
– |
|
| XPM18000 |
– |
18 |
– |
– |
– |
– |
– |
|
Point Multiplex Point Type |
Characteristic |
FEC/IOM Point Type |
Characteristic |
|---|---|---|---|
|
BI |
RTD Temp. Elem. (NI, SI or PT) 0-10 VDC Transducer 2k ohm Setpoint Potentiometers |
UI |
Voltage Mode, 0-10 VDC Dry Contact Maintained Mode |
|
BI |
Dry Contact Maintained Mode Pulse Counter/Accumulator Mode (High Speed), 100 Hz |
||
|
RO |
XRE: Form C (Make-Before-Break), electrically maintained relay All contacts: 1 A maximum at 125 VAC, pilot duty 1 A at 30 VDC, resistive Minimum Output Load 10 mA at 5 VDC |
RO |
Signal mode: Maintained Startup OFF State Enable: True Single-Pole, Single-Throw: UL 916: 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only |
|
XRL: Form C (Make-Before-Break), latched |
Signal mode: Maintained Startup OFF State Enable: False |
||
|
XRM: Form A and Form C momentary |
Signal mode: Start Stop Startup OFF State Enable: True |