Point comparison - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Product
Network and Communications > N2 Controls > N2 Controller
Document type
User Guide
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16
Table 1. VMA14xx to VMA1832 and CVM03050-0 point type count comparison
 

VMA1410

VMA1420

VMA1832

CVM03050-0

XPM04060 1

XPM090901 XPM180001

Termination Type

Spade lugs

Spade lugs

Spade lugs

Screw terminals

Screw terminals

Screw terminals

Screw terminals

Analog Inputs

2

4

0

0

0

0

0

Binary Inputs

3

0

0

0

1

2

18

Universal Inputs

0

0

3

3

3

7

0

Analog Outputs

0

2

0

0

0

2

0

Binary Outputs

0

5

3

3

2

3

0

Configurable Outputs

0

0

2

2

4

4 0
Table 2. VMA14xx and VMA1832 Controller signal type information

VMA14xx point type

Characteristic

VMA1832 Controller point type

Characteristic

AI

RTD Temp. Elem. (1k Ni, Si, Pt, or 2k NTC)

0-10 VDC Transducer

1.6k ohm Setpoint Potentiometers

UI

Resistance temperature detector (RTD) (1k Ni, 1k Pt, A99B Si)

Negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2)

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

Resistive Mode, 0–2k ohm

BI

Dry contact

UI

Dry Contact Maintained Mode

BI

Dry Contact Maintained Mode

AO

0-10 VDC at 10 mA

AO

Voltage Mode, 0–10 VDC

CO

Voltage Mode, 0–10 VDC

UO

Voltage Mode, 0–10 VDC

BO

24 VAC Triac at 0.5A

BO

24 VAC triac

CO

Table 3. CVM Series signal type information
CVM03050-0 point type

Characteristic

UI

Analog Input - Voltage Mode (0–10 VDC)

Analog Input - Resistive Mode (0–600k ohm), RTD (1k Nickel [Johnson Controls sensor], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

CO

Analog Output - Voltage Mode (0–10 VDC)

Binary Output 24 VAC Triac

BO

Binary Output - 24 VAC Triac

1 An XPM Expansion Module can be used to expand the I/O capacity of the VMA1832 and CVM03050 controllers.