Footprint considerations - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Brand
Metasys
Product name
N2 Controller
Document type
User Guide
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16
Language
English
  • The VMA1832 and CVM03050-0 have a slightly larger footprint than the VMA14xx.
  • Replacement in the same enclosure space is possible. However, it may be tight for some installations.
  • The location of the retaining screw for the VMA1832 and CVM03050-0 is further away from the actuator shaft than on the VMA14xx.
Figure 1. Footprint Considerations VMA14xx compared to the dimensions of a VMA1832 and CVM03050-0

Table 1. VMA14xx , VMA1832, and CVM03050 replacement dimensions

Dimension

VMA14xx

VMA1832

CVM03050-0

Height

153 mm (6 in.)

165 mm (6.5 in)

165 mm (6.5 in)

Width

102 mm (4 in.)

125 mm (4.92 in.)

125 mm (4.92 in.)

Depth

102 mm (4 in.)

73 mm (2.9 in.)

73 mm (2.9 in.)