Footprint comparison - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Product
Network and Communications > N2 Controls > N2 Controller
Document type
User Guide
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16

All models of VAV1xx have a footprint slightly larger than an FEC1611 controller. In the majority of applications, the replacement controller fits into the space previously occupied by a VAV1xx.

When used in a VAV box control application, the VAV1xx is typically connected to an EDA series actuator or an ATP series actuator/pressure transducer assembly. You need to replace both the VAV1xx and the EDA/ATP actuator with the VMA1832. The VMA1832 is mounted in place of the EDA/ATP actuator, so this dimensional comparison is key. The VMA1832 is slightly larger than the EDA/ATP. As a result, if you use a VMA1832 to replace a VAV1xx controller plus EDA/ATP actuator assembly, be sure to verify that enough space is available in the enclosure.

Figure 1. Dimensional Comparison of VAV1xx versus FEC1611

Figure 2. Dimension comparison of VAV1xx versus VMA1832 or CVM03050

Figure 3. Dimension comparison of EDA/ATP versus VMA1832

Table 1. Dimensional comparison of VAV1xx versus FEC1611, VMA1832, and CVM03050

Dimension

VAV1xx

EDA/ATP Actuator

FEC1611

VMA1832

CVM03050

Height

165 mm (6.5 in.)

144.8 mm (5.7 in.)

150 mm (5.9 in.)

165 mm (6.5 in.)

165 mm (6.5 in)

Width

163 mm (6.4 in.)

101.6 mm (4.0 in.)

164 mm (6.5 in.)

125 mm (4.9 in.)

125 mm (4.9 in.)

Depth

56 mm (2.2 in.)

59.1 mm (2.3 in.)

54 mm (2.1 in.)

73 mm (2.9 in.)

73 mm (2.9 in.)