|
Code number |
Termination type |
AI |
BI |
AO |
BO |
RO |
|---|---|---|---|---|---|---|
|
UNT110/120 |
Spade Lug |
6 |
4 |
— |
8 |
— |
|
UNT112/113 |
||||||
|
UNT111/121 |
6 | 4 |
2 |
6 |
— |
|
|
UNT140 |
Screw Terminal |
6 |
4 |
— |
8 |
— |
|
UNT141 |
6 | 4 |
2 |
6 |
— |
|
|
UNT1108 |
Spade Lug with Removable Screw Terminal Option |
6 |
4 |
— |
— |
8 |
|
UNT1126 |
6 | 4 |
2 |
— |
6 |
|
|
UNT1144 |
6 | 4 |
4 |
— |
4 |
|
Code number |
Termination type |
Universal Inputs (UI) |
BI |
AO |
BO |
Configurable Outputs (CO) |
Universal Outputs (UO) |
RO |
|---|---|---|---|---|---|---|---|---|
|
CGM04060 |
Screw Terminal |
3 |
1 |
— |
2 |
4 |
— |
— |
|
CGM09090 |
Screw Terminal |
7 |
2 |
2 |
3 |
4 |
— |
— |
|
FEC1611 |
Screw Terminal |
2 |
1 |
— |
3 |
— |
4 |
— |
|
FEC2611 |
6 |
2 |
2 |
3 |
— |
4 |
— |
|
|
IOM2711 |
Screw Terminal |
2 |
— |
— |
— |
2 |
— |
2 |
|
IOM2721 |
8 |
— |
2 |
— |
— |
— |
— |
|
|
IOM3711 |
4 |
— |
— |
— |
4 |
— |
4 |
|
|
XPM04060 |
3 |
1 |
— |
2 |
4 |
— |
— |
|
|
XPM09090 |
7 |
2 |
2 |
3 |
4 |
— |
— |
|
|
XPM18000 |
— |
18 |
— |
— |
— |
— |
— |
|
UNT point type |
Characteristic |
FEC/ IOM point type |
Characteristic |
|---|---|---|---|
|
AI |
RTD temperature element (NI, SI, or PT) 0-10 VDC transducer 2k Ohm setpoint potentiometers |
UI |
Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI) Negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2) Voltage Mode, 0–10 VDC Current Mode, 4–20 mA Resistive Mode, 0–2k ohm |
|
BI |
4-dry contacts BI4-Accumulative Input |
UI |
Dry Contact Maintained Mode |
|
BI |
Dry Contact Maintained Mode Pulse Counter/Accumulator Mode (High Speed), 100 Hz |
||
|
AO |
0 - 10 VDC at 10 mA |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
|
CO |
Voltage Mode, 0–10 VDC |
||
|
UO |
Voltage Mode, 0–10 VDC |
||
|
BO |
24 VAC Triac at 0.5 A 1 |
BO |
24 VAC Triac 2 |
|
CO |
|||
|
RO |
24 VAC Relays at 2 A, 13A Inrush (Class 2) 3 |
RO 4 |
(Single-Pole, Single-Throw: UL 916:1/4 hp 120 VAC 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only |
| Point type | Characteristic | ||
|---|---|---|---|
| UI |
Analog Input - Voltage Mode (0–10 VDC) Analog Input - Current Mode (4–20 mA) Analog Input - Resistive Mode (0–600k ohm), RTD (1k Nickel [Johnson Controls sensor], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2) Binary Input, Dry Contact Maintained Mode Universal Input Common (ICOMn) |
||
| BI |
Binary Input, Dry Contact Maintained Mode Binary Input - Pulse Counter/Accumulator Mode Binary Input Common for all Binary Input (IN) terminals |
||
| BO |
Binary Output - 24 VAC Triac (External Power Source) Binary Output Common (for OUTn terminal) |
||
|
CO |
Analog Output - Voltage Mode (0–10 VDC) Binary Output 24 VAC Triac |
||
| AO |
Analog Output - Voltage Mode (0–10 VDC) Analog Output - Current Mode (4–20 mA) Analog Output Signal Common for all Analog OUT terminals |
||