Footprint considerations - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Product
Network and Communications > N2 Controls > N2 Controller
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16

All models of UNT controllers have a footprint slightly larger than a FEC1611,CGM04060 or CGM09090 controller. In the majority of applications, the replacement controller fits into the space previously occupied by the UNT controller. However, verify that enough space is available in the enclosure before you start the process to replace the UNT controller.

Figure 1. Dimensional comparison of UNT versus FEC1611

Figure 2. Dimension Comparison of UNT versus FEC2611

Table 1. Dimensional comparison of UNT versus FEC1611, FEC2611 CGM04060-0, and CGM09090-0

Dimension

UNT (All Models)

FEC1611

FEC2611

CGM09090-0 CGM04060-0

Height

165 mm (6.5 in.)

150 mm (5 9 in.)

150 mm (5 9 in.)

150 mm (5.9 in.) 150 mm (5.9 in.)

Width

163 mm (6.4 in.)

164 mm (6.5 in.)

190 mm (7.5 in.)

190 mm (7.5 in.) 152 mm (6 in.)

Depth

56 mm (2.2 in.)

54 mm (2.1 in.)

54 mm (2.1 in.)

44.5 mm (1.75 in.) 44.5 mm (1.75 in.)