Point comparison - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Brand
Metasys
Product name
N2 Controller
Document type
User Guide
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16
Language
English
Table 1. DX point type count comparison

Code number

Termination type

AI

BI

AO

BO

RO

DX-9100-8154

Screw Terminal

8

8

2

6

DX-9100-8454

Screw Terminal

8

8

8

6

Expansion Modules used with XT-9100-8304 communications interface:

XP-9102

 

6

2

XP-9103

8

XP-9104

4

4

XP-9105

8

XP-9107

4

Expansion modules used with XTM-905-5 communications interface:

XPA-821

Screw Terminal

6

2

XPB-821

8

XPL-401

Screw Terminal

4

3

XPE-401

4

3

XPE-404

4

4

XPT-401

4

4

XPT-861

8

Table 2. FAC/IOM point type count comparison

Code number

Termination type

Universal Inputs (UI)

BI

AO

BO

Configurable Outputs (CO)

Universal Outputs (UO)

RO

FAC2611

Screw Terminal

6

2

2

3

4

FAC2612

Screw Terminal

5 4

4

5

FAC3613

Screw Terminal

8

6

6

6

IOM1711

Screw Terminal

4

IOM2711

2

2

2

IOM2721

8

2

IOM3711

4

4

4

IOM3721

16

IOM3731

8

8

IOM4711

6

2

2

3

4

Table 3. DX/XP signal type information

DX/XP point type

Characteristics

FAC/IOM Point Type

Characteristics

AI

RTD (Ni1000, Pt1000, A99)

0-10 VDC (300k minimum impedance)

0/4-20 mA (100 ohm impedance)

UI

Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI)

Negative temperature coefficient (NTC) (10k Type L, 2.252k Type 2)

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

Resistive Mode, 0–2k ohm

DI

Potential-free contacts

Transition counter function: maximum 10 Hz

UI

Dry Contact Maintained Mode

BI

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

AO

Version 1: [AO1-2]

0-10 VDC (maximum 10 mA)

0/4-20 mA (maximum 500 ohm)

Version 2

0-10 VDC (AO1-2 and AO9-15)

0/4-20 mA (AO1-2 and AO9-10 only)

AO

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

CO

Voltage Mode, 0–10 VDC

UO

Analog Output, Voltage Mode, 0–10 VDC

Analog Output, Current Mode, 4–20 mA

DO

Triac 24 VAC, 0.5 ampere continuous (0.8 ampere peak)

BO

24 VAC Triac

CO

UO

Binary Output Mode, 24 VAC/DC FET

RO

XP9107: Latching relays

XPL-401: Latching relays, manual override

RO

Signal mode: Maintained

Startup OFF State Enable: False

Single-Pole, Single-Throw: UL 916:1/4 hp 120 VAC,

1/2 hp 240 VAC; 360 VA

Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only

RO

XPE-401: Electrically maintained, manual override

RO

Signal mode: Maintained

Startup OFF State Enable: True

RO

XPE-404: On/Off or pulse, manual override (common supply)

RO

Signal mode: Start Stop

Startup OFF State Enable: True