|
Code Number |
Point Type |
Characteristics |
CGM/FEC/IOM Point Type |
Characteristics |
|---|---|---|---|---|
|
IBF101 |
BI Pulse |
Input Range 1 Hz - 32767 Hz Voltage mode: > 8 V for ON < 2 V for OFF Contact mode: < 100 kOhm for ON >800 kOhm for OFF Absolute maximum input voltage: 30 VDC or RMS (non-destructive) |
BI |
Pulse Counter/Accumulator Mode (High Speed), 100 Hz |
|
IUN102 |
BI |
Contacts |
UI |
Dry Contact Maintained Mode |
|
BI |
||||
|
AI |
2-wire or 4-wire RTD Voltage: 0 to 10 VDC Differential Voltage 0 to 10 volt DC 3-wire Transducer 0 to 10 V output signal with 25 VDC source provided by DCM Potentiometer (> 333.4 ohms ) 0-20 mA Current, Remote source 0-20 mA Current, DCM source Maximum input voltage with DCM: 50 V |
UI |
UI Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI) Voltage Mode, 0–10 VDC Resistive Mode, 0–2k ohm Current Mode, 4–20 mA |
|
|
IAN101 |
AI |
UI |
Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI) Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
|
|
IBN101 Note: Works with DCM140 only
|
BI |
UI |
Voltage Mode, 0–10 VDC Dry Contact Maintained Mode |
|
Code Number |
Point Type |
Characteristics |
CGM/FEC/IOM Point Type |
Characteristics |
|---|---|---|---|---|
|
OAE101 |
AO |
0 to 10 V (25 mA maximum) 0 to 20 mA (4 VDC to 30 VDC) |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA Note: Check
driven device for use with 4-20 mA signal.
|
|
UO |
Analog Output, Voltage Mode, 0–10 VDC Analog Output, Current Mode, 4–20 mA
Note: Works with DCM140 only.
|
|||
|
CO |
Voltage Mode, 0-10 VDC |
|||
|
OAI101 |
AO |
0 to 10 V (25 mA maximum) 0 to 20 mA (4 VDC to 30 VDC) |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA
Note: Works with DCM140 only.
|
|
UO |
Analog Output, Voltage Mode, 0–10 VDC Analog Output, Current Mode, 4–20 mA |
|||
|
CO |
Voltage Mode, 0-10 VDC |
|||
|
OAN101 |
AO |
0 to 20 mA |
AO |
Current Mode, 4-20 mA Analog Output, Current Mode, 4-20 mA
Note: Works with DCM140 only.
|
|
UO |
||||
|
OTE101 |
AO |
Triac 24 VAC, 0.5 ampere continuous (0.8 a peak) Maximum output current: 2 A Minimum load current: 70 mA |
BO |
24 VAC Triac Note: Low or High
Side switching.
|
|
CO |
||||
|
UO |
Binary Output Mode, 24 VAC/DC FET |
|||
|
ORE101 |
RO |
SPDT Electrically maintained Output Limits 1 A, continuous Inrush Current 30 A maximum Relay Type Form C; N.O./N.C. contacts |
RO |
Signal mode: Maintained Startup OFF State Enable: True Single-Pole, Single-Throw: UL 916: 1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only |
|
ORL101 |
RO |
SPDT Latching Output Limits 1 A, continuous Relay Type Form C; N.O./N.C. contacts Relay Contact Rating 120 VAC, at 1 A maximum, pilot duty |
Signal mode: Maintained Startup OFF State Enable: False |
|
|
ORM101 |
RO |
SPST and SPDT Momentary Output Limits 1 A Relay Type Form A (N.O.) and Form C; (N.O./N.C.) Relay Contact Rating 120 VAC, at 1 A maximum, pilot duty |
RO |
Signal mode: Start Stop Startup OFF State Enable: True |
|
Code Number |
Point Type |
Characteristics |
FEC/IOM Point Type |
Characteristics |
CGM |
Characteristics |
|---|---|---|---|---|---|---|
|
OAP101/102 |
AO |
Output Range <1 to >19 psig (<7 to >131 kPa) at 20 psig supply pressure Output Flow 400 SCIM at 3 to 15 psig (107 mI/second at 21 to 103 kPa) Air Consumption Maximum 50 SCIM at 3 to 15 psig (13 mI/second at 21 to 103 kPa) |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
|
UO |
Analog Output, Voltage Mode, 0–10 VDC Analog Output, Current Mode, 4–20 mA |
|||||
|
CO |
Voltage Mode, 0-10 VDC |
CO |
Voltage Mode, 0-10 VDC |
|||
|
OAP121 |
AO |
Output Range 0.5 to 19.5 PSIG (4 to 134 kPa) with 20 pdig (138 kPa) supply pressure Output Flow 450 SCIMS (7375 SCCMS) at 20 psi pressure drop Output Volume 1 cubic in. (16 cubic cm) minimum Air Consumption 1 SCIM (16 SCCM) maximum |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
|
UO |
Analog Output, Voltage Mode, 0–10 VDC Analog Output, Current Mode, 4–20 mA |
|||||
|
CO |
Voltage Mode, 0-10 VDC |
CO |
Voltage Mode, 0-10 VDC |
|||
|
OSV101 |
AO |
Two states: N.C. or N.O. Minimum output volume: 475 SCIM at 20 PSIG and 68°F, 750 SCIM typical (130 ml/s at 138 kPa and 20°C, 205 ml/s typical) |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
AO |
Voltage Mode, 0–10 VDC Current Mode, 4–20 mA |
|
UO |
Analog Output, Voltage Mode, 0–10 VDC Analog Output, Current Mode, 4–20 mA |
|||||
|
CO |
Voltage Mode, 0-10 VDC |
CO |
Voltage Mode, 0-10 VDC |