Point comparison - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Product
Network and Communications > N2 Controls > N2 Controller
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16
Table 1. Point type count comparison

Code number

Termination type

Analog Inputs (AI)

Binary Input (BI)

Analog Output (AO)

Binary Output (BO)

Relay Output (RO)

AHU102

Spade Lug

8

8

6

10

RLY100

Cable Kit/Screw Terminal

4

RLY050/002

2

IAP

Cable Kit/Screw Terminal

Uses one AI each

Mounted in Function Module Kit (FMK102)

IDP

Uses one AI each

Mounted in Function Module Kit (FMK102)

OAP102/103

Note: Replacement requires one AC, CO, or UO combined with external Electro-Pneumatic transducer.

Uses one AO each

Mounted in Function Module Kit (FMK102)

M110C

Zone Bus

Uses one AO each

Damper and Valve Actuators

Table 2. CGM, FAC, and IOM point type count comparison

Code Number

Termination Type

Universal Input (UI)

BI

AO

BO

Configurable Output (CO)

Universal Outputs (UO)

RO

CGM09090

Screw Terminal

7

2

2

3

4

FAC2611

Screw Terminals

6

2

2

3

4

FAC2612

5

4

4

5

FAC3613

8

6

6

6

IOM2711

2

2

2

IOM2721

8

2

IOM3711

4

4

4

XPM04060

3

1

3

4

   
XPM09090

7

2

2

3

4

XPM18000

18

Table 3. AHU/ FAC/ IOM signal type information

AHU Point Type

Characteristics

FEC/ IOM Point Type

Characteristics

AI

RTD Temp. Elem. (NI, SI, or PT)

0-10 VDC Transducer

4–20 mA

UI

Resistance temperature detector (RTD) (1k NI, 1k PT, A99B SI),

Voltage Mode, 0–10 VDC

Current Mode, 4–20 mA

BI

0-15 VDC Dry Contacts, TTL thresholds

UI

Dry Contact Maintained Mode

BI

Dry Contact Maintained Mode

Pulse Counter/Accumulator Mode (High Speed), 100 Hz

AO

0-10 VDC at 10 ma

0-10 VDC (using 500 ohm resistor)

Zone Bus (up to six M110CGA-2 actuators)

AO

Current Mode, 4–20 mA

Voltage Mode, 0–10 VDC

CO

Voltage Mode, 0–10 VDC

UO

Analog Output, Voltage Mode, 0–10 VDC

Analog Output, Current Mode, 4–20 mA

BO

24 VAC Triac at 0.5 A

BO

24 VAC Triac

Note: All Triac configured BO and UO outputs are electrically isolated (capable of switching High or Low side).

CO

UO

Binary Output Mode, 24 VAC/DC FET

RO

Optional relay kit 240 VAC at 5 amps

RO

Single-Pole, Single-Throw: UL 916:1/4 hp 120 VAC, 1/2 hp 240 VAC; 360 VA

Pilot Duty at 120/240 VAC (B300); 3 A Non-inductive 24-240 VAC; EN 60730: 6 (4) A N.O. or N.C. only

Table 4. CGM signal type information
Point type Characteristic
UI

15 VDC Power Source (Provide 100mA total current)

Analog Input - Voltage Mode (0–10 VDC)

Analog Input - Current Mode (4–20 mA)

Analog Input - Resistive Mode (0–600k ohm), RTD (1k Nickel [Johnson Controls sensor], 1k PT, A998 SI), NTC (10k Type L, 2.252k Type 2)

Binary Input, Dry Contact Maintained Mode

Universal Input Common (ICOMn)

BI

Binary Input, Dry Contact Maintained Mode

Binary Input - Pulse Counter/Accumulator Mode

Binary Input Common for all Binary Input (IN) terminals

BO

Binary Output - 24 VAC Triac (External Power Source)

Binary Output Common (for OUTn terminal)

CO

Analog Output - Voltage Mode (0–10 VDC)

Binary Output 24 VAC Triac

Analog Output Signal Common

Binary Output Signal Common

AO

Analog Output - Voltage Mode (0–10 VDC)

Analog Output - Current Mode (4–20 mA)

Analog Output Signal Common for all Analog OUT terminals