Control logic configuration - Metasys - LIT-12012005 - Field Device - N2 Controller - 13.0

Modernization Guide for N2 Controllers - Metasys

Product
Network and Communications > N2 Controls > N2 Controller
Document number
LIT-12012005
Version
13.0
Revision date
2023-10-16
Table 1. Control logic comparisons
Attribute

AHU

CGM09090 and FAC

Implication

Programming Tool

HVACPro

CCT

Recreate the AHU's control logic with CCT.

Control Logic

Q/A Session for mixed air single path, mixed air dual path, 100% outside air single path, 100% outside air dual path

System Selection Wizard for mixed air single duct, mixed air dual duct, 100% outside air single duct, 100% outside air dual duct

Recreating the AHU's control logic should be straightforward by using the CCT System Selection Wizard or Sideloop Wizard.

Sideloop Session

Sideloop Wizard

Downloading

Locally through the Zone Bus or N2 Bus using AS-CVPRO or MM-CVT or remotely using NAE Passthrough

Locally through SA Bus using the MAP.

Must be onsite to download application using CCT.