Technical specifications - Metasys - LIT-12011326 - MS-MVE-0 - MS-MVE-6 - MS-MVE-SC3 - MS-MVE-SCS - Software Application - Metasys for Validated Environments - 13.0.50

Metasys for Validated Environments on Site Management Portal Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys for Validated Environments
Document type
Product Bulletin
Document number
LIT-12011326
Version
13.0.50
Revision date
2024-11-23
Product status
Active
Table 1. Metasys for Validated Environments System requirements

Required server platform 1

Refer to the Technical Specifications in the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525) .
Note: MVE is only tested and supported with the ADX.

Required memory

  • Unified 10 or 25 User ADX: 32 GB
  • Unified 50 or 100 User ADX: 64 GB
  • Split 10 or 25 User ADX: 64 GB. Web/application server and database server for 10 or 25 User ADX.
  • Split 50 or 100 User ADX: 64 GB
  • For VM hosts, allocate a minimum of 8 GB of RAM

Supported operating systems and database software 2

Windows® Server® 2022 (64-bit) and Windows® Server® 2019 (version 1809 or later) (64-bit)

  • SQL Server® 2022 with CU9 (64-bit)
  • SQL Server® 2019 with CU18 (64-bit)
  • SQL Server® 2017 with CU31 (64-bit) 3
Note: The Metasys Advanced Reporting System software does not support SQL Server 2022 or SQL Server 2019. Only use SQL Server 2022 or SQL Server 2019 if Metasys Advanced Reporting System software is not used with the ADX. The Metasys Advanced Reporting System supports SQL Server 2017.

Supported virtual environments

Microsoft Hyper-V™

VMware®

Network communication

Ethernet network interface card (100 Mbps or 1000 Mbps)

Supported user interfaces

Site Management Portal UI4

Metasys UI5

Supported client computer operating systems and web browser combinations

Windows® 11 Pro and Windows® 11 Enterprise versions 22H2, 21H2 (64-bit)

Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).
Web browsers supported:
  • Google® Chrome™ version 119 or later
  • Microsoft® Edge® version 119 or later

Apple® macOS® 11 Big Sur

Apple® macOS® 10.15 Catalina

Apple® macOS® 10.14 Mojave

Web browsers supported:
  • Apple® Safari® 15.0 or later
  • Google® Chrome™ version 119 or later

Supported mobile phone operating systems

Android 10.0 or later

iOS® 13.0 or later

Supported tablet operating systems

Android 10.0 or later

iOS® 13.0 or later

Note:
  • You can use some desktop-specific Metasys UI features on your iPad™ (iOS version 13.2.3), if you enable the desktop view. To enable the desktop view on your iPad go to Settings > Safari > Request Desktop Website.
  • For most features and functionality, use tablets in landscape mode and have a resolution higher than 1280 x 800.

Additional software included in the ADX download

Metasys Database Manager

Microsoft .NET Framework Version 4.7.2

Launcher software

Metasys Advanced Reporting System software
Note:
  • The Metasys Advanced Reporting System requires an ADX. The SCT must be online and accessible to the ADX at all times.
  • Metasys Advanced Reporting System does not support SQL Server 2022 or SQL Server 2019. It does support SQL Server 2017.

Optional hardware

Any network or local printer supported by the qualified Windows operating system.

Optional software

CCT software

SCT software

JCT software

Metasys Export Utility

1 Our computer platform and memory recommendations do not imply that older or slower machines are not usable. Refer to the Network and IT Guidance Technical Bulletin (LIT-12011279) for more information regarding computer and server recommendations.
2 Refer to the Network and IT Guidance Technical Bulletin (LIT-12011279) for specific Microsoft Windows operating system settings that may be required for your Metasys system configuration.
3 For SQL Server software, you must purchase a core license for each individual processor core (with a minimum of four core licenses). For example, if you have a single processor with dual cores, purchase four core licenses (the minimum) for SQL Server software.
4 The MVE license for an MVE site includes the SMP UI. A separate SMP license is not required on an MVE site.
5 MVE on Metasys UI is supported at Release 12.0.50 and 13.0.50 only.