Features and benefits - Metasys - LIT-12011326 - MS-MVE-0 - MS-MVE-6 - MS-MVE-SC3 - MS-MVE-SCS - Software Application - Metasys for Validated Environments - 13.0.50
Metasys for Validated Environments on Site Management Portal Product Bulletin
- Product
- Building Automation Systems > Building Automation Systems > Metasys for Validated Environments
- Document type
- Product Bulletin
- Document number
- LIT-12011326
- Version
- 13.0.50
- Revision date
- 2024-11-23
- Product status
- Active
- Advanced reporting
- Metasys Advanced Reporting System provides pre-configured reports that assist with high-level data analysis.
- Secured data protection
- You cannot use SMP to log on to an MVE validated engine to remove or clear
events.
- Secure user access
- Authenticates users and authorizes access privileges to protect system
integrity. Requires a unique user name and complex
password for each user.
- Microsoft Active Directory (AD) Lightweight Directory Access Protocol (LDAP)
integration
- Authenticates your identity against AD for Metasys access as a user of the
system.
- MVE electronic signatures and MVE required annotations
- All system changes can be configured to require MVE electronic signatures, or MVE required annotations, or both.
- Destination Delivery Agents (DDA)
- Access to the email DDA, Syslog DDA, Printer DDA, and Simple Network Management Protocol (SNMP) DDA.
- Time-stamped audit and event trails
- Generate traceable alarm and event transactions in chronological order. This is
with the MVE electronic signature symbol and
information and with the MVE required
annotations.
- Simplified user interface
- Provides a shared set of users and user views between the real-time Metasys SMP
user interface and the historical Metasys Advanced
Reporting System.