The following tables provide product codes for ordering new software, upgrades, migrations, and site subscriptions.
- Table 1: lists Metasys software package details, including number of users and required SQL Server database software.
- Table 2: lists the included or enabled software for the base software packages.
- Table 3: lists the new, upgrade, migration, and site subscription service packages available at the current release.
The base product codes described in Table 1 are not orderable software packages. For the complete product code numbers for the Metasys software packages that are available at Release 13.0.50, see Table 3. For more information regarding software license requirements, refer to the Microsoft® Windows® Operating System and SQL Server Software License Requirements appendix of the Network and IT Guidance Technical Bulletin (LIT-12011279) .
Base product code (without product code suffix) |
Maximum number of users |
SQL Server database software requirements |
|||
---|---|---|---|---|---|
SMP UI 1 |
Metasys UI1 |
SQL Server Express software required 2 (included) 3 |
Full SQL Server database software required 4 (purchased separately) |
Full SQL Server database software required4 (included) |
|
MS-ADS05U 2 |
5 |
5 |
X |
||
MS-ADX10U 4 |
10 |
25 |
X |
||
MS-ADX10SQL 4 |
10 |
25 |
X |
||
MS-ADX25U 4 |
25 |
25 |
X |
||
MS-ADX25SQL 4 |
25 |
25 |
X |
||
MS-ADX50U 4 |
50 |
50 |
X |
||
MS-ADX50SQL2 4 |
50 |
50 |
X |
||
MS-ADX50SQL 4 |
50 |
50 |
X |
||
MS-ADX100U 4 |
100 |
50 |
X |
||
MS-ADX100SQL2 4 |
100 |
50 |
X |
||
MS-ADSLA5U 2 |
5 |
5 |
X |
||
MS-ADSLE5U 2 |
5 |
5 |
X |
||
M4-OASSTD 2 |
5 |
5 |
X |
||
M4-OASMIN 2 |
5 |
5 |
X |
||
MS-NXE85 |
10 |
N/A |
X |
X | |
MS-LCS85 |
10 |
N/A |
X | X |
Base product code (without product code suffix) |
Metasys software included with base product |
Metasys software purchased separately |
||||
---|---|---|---|---|---|---|
Metasys Database Manager |
Advanced Reporting |
Network Engine Images included for new, upgrades, migrations, and subscriptions |
SCT, CCT |
Metasys Export Utility (optional) |
Fault Detection and Fault Triage (optional) |
|
MS-ADS05U |
X |
X |
X |
X |
||
MS-ADX10U |
X |
X |
X |
X |
X |
|
MS-ADX10SQL |
X |
X |
X |
X |
X |
|
MS-ADX25U |
X |
X |
X |
X |
X |
|
MS-ADX25SQL |
X |
X |
X |
X |
X |
|
MS-ADX50U |
X |
X |
X |
X |
X |
|
MS-ADX50SQL2 |
X |
X |
X |
X |
X |
|
MS-ADX50SQL |
X |
X |
X |
X |
X |
|
MS-ADX100U |
X |
X |
X |
X |
X |
|
MS-ADX100SQL2 |
X |
X |
X |
X |
X |
|
MS-ADSLA5U |
X |
X |
X |
X |
||
MS-ADSLE5U |
X |
X |
X |
X |
||
M4-OASSTD |
X |
X |
X |
|||
M4-OASMIN |
X |
X |
X |
|||
MS-NXE85 |
X |
|||||
MS-LCS85 |
X |
|||||
MS-MULTENG |
X
5
|
The following table provides the product code numbers for ordering the new, upgrade, migration, and site subscription Metasys software packages that are available at Release 13.0.50. See Table 1 and Table 2 for more information regarding the software that is included in the Metasys software packages.
Base product code |
Product description |
Current release version |
New software Product code number |
Upgrade software Product code number |
Migration software Product code number |
Site subscription service Product code number SCS=1 year SC3=3 years |
---|---|---|---|---|---|---|
MS-ADS05U 6 |
Application and Data Server with SQL Server Express 2022 included (5 users) |
Release 13.0.50 |
MS-ADS05U-0 |
MS-ADS05U-6 |
MS-ADS05U-8 |
MS-ADS05U-SCS 7 MS-ADS05U-SC3 7 |
MS-ADX10U6 |
Extended Application and Data Server (10 users) |
Release 13.0.50 |
MS-ADX10U-0 |
MS-ADX10U-6 |
MS-ADX10U-8 |
MS-ADX10U-SCS 7 MS-ADX10U-SC3 7 |
MS-ADX10SQL6 |
Extended Application and Data Server with SQL Server 2022 software included 8 (10 users) |
Release 13.0.50 |
MS-ADX10SQL-0 |
MS-ADX10SQL-6 |
MS-ADX10SQL-8 |
|
MS-ADX25U6 |
Extended Application and Data Server (25 users) |
Release 13.0.50 |
MS-ADX25U-0 |
MS-ADX25U-6 |
MS-ADX25U-8 |
MS-ADX25U-SCS 7 MS-ADX25U-SC3 7 |
MS-ADX25SQL6 |
Extended Application and Data Server with SQL Server 2022 software included8 (25 users) |
Release 13.0.50 |
MS-ADX25SQL-0 |
MS-ADX25SQL-6 |
MS-ADX25SQL-8 |
|
MS-ADX50U6 |
Extended Application and Data Server (50 users) |
Release 13.0.50 |
MS-ADX50U-0 |
MS-ADX50U-6 |
MS-ADX50U-8 |
MS-ADX50U-SCS 7 MS-ADX50U-SC3 7 |
MS-ADX50SQL6 |
Extended Application and Data Server with SQL Server 2022 software included;8 for use on server with single processor/4 cores (50 users) |
Release 13.0.50 |
MS-ADX50SQL-0 |
MS-ADX50SQL-6 |
MS-ADX50SQL-8 |
|
MS-ADX50SQL26 |
Extended Application and Data Server with SQL Server 2022 software license included;8 for use on server with dual processors/8 cores 9 (50 users) |
Release 13.0.50 |
MS-ADX50SQL2-0 |
MS-ADX50SQL2-6 |
MS-ADX50SQL2-8 |
|
MS-ADX100U6 |
Extended Application and Data Server (100 users) |
Release 13.0.50 |
MS-ADX100U-0 |
MS-ADX100U-6 |
MS-ADX100U-8 |
MS-ADX100U-SCS 7 MS-ADX100U-SC3 7 |
MS-ADX100SQL26 |
Extended Application and Data Server with SQL Server 2022 software license included;8 for use on server with dual processors/8 cores9 (100 users) |
Release 13.0.50 |
MS-ADX100SQL2-0 |
MS-ADX100SQL2-6 |
MS-ADX 100SQL2-8 |
|
MS-ADSLE5U 10 |
Application and Data Lite-E Server (5 users) |
Release 13.0.50 |
MS-ADSLE5U-0 |
MS-ADSLE5U-6 |
MS-ADS05U-8 |
|
MS-ADSLA5U 11 |
Application and Data Lite-A Server (5 users) |
Release 13.0.50 |
MS-ADSLA5U-0 |
MS-ADSLA5U-6 |
||
M4-OASSTD |
Open Application Server for use on a desktop computer or full server platform; 25,000 objects; support for two engines (5 users) |
Release 13.0.50 |
M4-OASSTD-0 |
M4-OASSTD-6 |
M4-OASSTD-8 12 |
|
M4-OASMIN |
Open Application Server for use on a desktop computer or full server platform; 25,000 objects; no engine support (5 users) |
Release 13.0.50 |
M4-OASMIN-0 |
M4-OASMIN-6 |
||
M4-ADFS 16 |
Active Directory Federation Services (ADFS) license for use on an ADS, ADS-Lite, ADX, OAS, NAE85, or LCS85 |
Release 13.0.50 |
M4-ADFS-0 |
|||
MS-MVE 17 |
Metasys for Validated Environments for use on a full server platform (10 to 100 users, matching installed ADX) |
Release 13.0.50 |
MS-MVE-0 |
MS-MVE-6 |
MS-MVE-SCS MS-MVE-SC3 |
|
MS-MULTENGSW |
Network Engine Images for all SNEs, SNCs, and NAEs on a site (does not include NxE85 software) |
Release 13.0.1 |
MS-MULTENGSW-6 |
|||
MS-MULTENG |
Network Engine Image software subscription for all SNEs and SNCs on a site (does not include NxE85 software) |
Release 13.0.1 |
MS-MULTENG-SCS MS-MULTENG-SC3 |
|||
Software only network engine. Standard MS-NXE85SW supports up to 10,000 points. NIE85 model no longer available. NIE85 functionality provided by NAE85 with VND integrations. |
Release 13.0.50 |
MS-NXE85SW-0 |
MS-NXE85SW-6 |
MS-NXE85SW-SCS MS-NXE85SW-SC3 |
||
LonWorks Control Server. The LCS85 supports 10,000 objects on the LonWorks network, but is capable of supporting up to 25,000 objects if you purchase the MS-15KUPG-0 to enhance the LCS85 with a 15,000-object software upgrade. |
Release 13.0.50 |
MS-LCS85SW-0 |
MS-LCS85SW-6 |
MS-LCS85SW-SCS MS-LCS85SW-SC3 |
||
MS-15KUPG |
Increases licensed point count by 15,000 additional points for NAE85 or LCS85. 20 |
Release 13.0.50 |
MS-15KUPG-0 |
MS-15KUPG-6
Note: You must purchase an upgrade license for
every major upgrade.
|
||
M4-FAULT16 |
Fault detection software for Metasys UI. |
Release 13.0.50 |
M4-FAULT-0 |
|||
M4-TRIAGE16 |
Fault triage software for Metasys UI. Requires M4-FAULT license. |
Release 13.0.50 |
M4-TRIAGE-0 |
|||
Software that adds the Federal Information Processing Standard Publication 140-2, (FIPS PUB 140-2) compliance to the Metasys Server, NAE85, or LCS85. |
Release 13.0.50 |
M4-FIPS-0 |
||||
MS-EXPORT6 |
Metasys Export Utility software |
Release 13.0.50 |
MS-EXPORT-0 |
MS-EXPORT-6 |
||
M4-OASHIST |
OAS Historical Data Add-on |
Release 13.0.50 |
M4-OASHIST-0 |
|||
M4-OASPPA |
OAS Potential Problem Areas (PPA) Add-on |
Release 13.0.50 |
M4-OASPPA-0 |
|||
M4-OASSCHRPT |
OAS Scheduled Reports Add-on |
Release 13.0.50 |
M4-OASSCHRPT-0 |
|||
M4-APIMOCMD |
Monitoring and Commanding API |
Release 13.0.50 |
M4-APIMOCMD-0 |
M4-APIMOCMD-6 22 | ||
TL-SCT 23 |
System Configuration Tool software |
Release 16.0 |
TL-SCT-0
Note: TL-SCT-0 provides access
to SCT 14.1 and later.
|
TL-SCT-6 Note: TL-SCT-6 provides access to 13.x, 14.x, 15.x, and 16.x versions
of SCT.
|
||
TL-BUNDLEMS |
Tool Bundle Metasys, includes TL-SCT-P and provides access to 13.x, 14.x, 15.x, and 16.x versions of SCT. |
See Tool Bundle information.24 |
TL-BUNDLEMS-0 24 | |||
TL-CCT23 |
Controller Configuration Tool software with Johnson Controls SA Bus Device Package |
Release 16.0 |
TL-CCT-0 |
TL-CCT-6 | ||
MS-FCP |
Metasys Field Controller Package files |
Version 5.0 |
MS-FCP-0 |
|||
MS-DP |
Metasys Device Package files, required for SCT from SCT Release 14.1 onwards |
Version 1.0 |
MS-DP-0 |
|||
M4-BACNETSC 16 |
BACnet Secure Connect Management license required for the ADS, ADX, OAS, NAE85, and LCS85. |
Release 13.0.50 |
M4-BACNETSC-0 |
|||
MS-SMP |
SMP license for existing SMP sites |
Release 13.0.50 |
MS-SMP-6 25 |
|||
MS-SQL4CORE-0 |
4 Core SQL Server Add-on License 26 |
Release 13.0.50 |