Metasys software package details - Metasys - LIT-12011703 - Software Application - Metasys System - 13.0.50

Metasys System Software Purchase Options Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Product Bulletin
Document number
LIT-12011703
Version
13.0.50
Revision date
2024-01-23
Product status
Active

See the various tables under Ordering information for software package descriptions, included and required software, number of users, number of objects, and product code numbers for ordering new, upgrade, migration, and site subscription Metasys software packages.

New, upgrade, migration, and site subscription software packages do not include the required Microsoft operating systems. Some Metasys software packages do not include the required SQL Server database software. Antivirus software is not included. Required or optional third-party applications must be purchased separately. The required Metasys hardware (computers, servers, engines, and controllers) is not included with Metasys software packages.

Upgrading or migrating your Metasys system may require upgrading third-party software such as the Microsoft OS and the SQL Server database software. All third-party upgrades must be purchased separately, except for the Metasys software packages that include SQL Server.

Only Johnson Controls technicians or Johnson Controls authorized representatives may install Metasys software. Metasys software prices may not include the labor to install the software.