Metasys Database Management - Metasys - LIT-1201526 - General System Information - Metasys System - 14.0

Metasys System Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Product Bulletin
Document number
LIT-1201526
Version
14.0
Revision date
2024-09-17
Product status
Active

The Metasys Database Manager interacts with and monitors the trend, alarm (event), audit, and annotation databases on your Metasys Server. It provides both managing and monitoring database functions, handled in two separate windows:

  • Managing: includes summarized information on methods for restoring Metasys system Metasys Server trend, alarm (event), audit, annotation, and reporting databases.

  • Monitoring: continually reads database information and alerts you, using the taskbar icon, email, or both, based on user-configurable warning and alarm levels.