Energy savings - Metasys - LIT-1201526 - General System Information - Metasys System - 14.0

Metasys System Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Product Bulletin
Document number
LIT-1201526
Version
14.0
Revision date
2024-09-17
Product status
Active
  • Save energy using the Metasys scheduling and occupancy detection features to operate equipment only when needed.
  • Achieve more energy savings by using additional features such as Trend Summaries and Demand Limiting/Load Rolling.
  • Get top performance from your energy and central plant equipment with Central Plant Optimization (CPO).
  • Seamlessly integrate with cloud-based applications for peak building performance.
  • Use Interlocks to automatically coordinate control between equipment and systems.
  • Reduce energy use by addressing common building system issues such as equipment running constantly, simultaneous heating and cooling, extreme setpoints, and others, as guided by Fault Detection and Fault Triage.
  • Use the Energy Dashboard and Reporting feature to access a series of energy widgets and analyze the energy use for your Metasys site.