Onboard inputs and outputs - Metasys - LIT-1201526 - General System Information - Metasys System - 13.0.50

Metasys System Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Product Bulletin
Document number
LIT-1201526
Version
13.0.50
Revision date
2024-01-23
Product status
Active

Equipment controllers feature onboard inputs to receive information such as temperature, pressure, humidity, CO2, energy consumption, occupancy detection, and equipment status. Equipment controllers feature onboard outputs to control valve and damper actuators, sequence staged equipment, and turn equipment and lights on and off.

Equipment controller models are available with different I/O mixes, letting you select the most appropriate controller and I/O for the target equipment. Equipment controllers also offer universal inputs and configurable outputs, providing greater flexibility.