CG series and CV series equipment controllers - Metasys - LIT-1201526 - General System Information - Metasys System - 13.0.50

Metasys System Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Product Bulletin
Document number
LIT-1201526
Version
13.0.50
Revision date
2024-01-23
Product status
Active
The CG and CV series equipment controllers are a modernized equipment controller family that succeed the FEC/FAC/VMA series equipment controller family. This modernized family shares similar design details, including the following:
  • Modernized packaging and styling
  • Removable screw terminal blocks
  • Decimal MS/TP address set with three rotary switches
  • More memory and faster processor
  • Background file transfer
  • Improved SA Bus commissioning
  • Models with BACnet MS/TP and N2 networking with auto-detect (CGM and CVM models)
  • Models with BACnet/IP and BACnet/SC networking (CGE and CVE models)
    Note: The CGE and CVE models can act as BACnet/SC nodes.
  • Device Security (CGE and CVE models)
  • FIPS 140-2 Level 1 Compliance using FIPS validated components (CGE and CVE models)
  • Wireless ZFR Pro support
  • CG series equipment controller models featuring an onboard display and keypad
The onboard display and keypad in the SNC and CG series models provide a local interface for users to perform the following tasks:
  • Monitoring point values and status
  • Viewing alarms and trends
  • Overriding outputs
  • Adjusting setpoints and parameters
  • Live trending

These capabilities help end users and field technicians quickly troubleshoot issues and restore control, while being in close proximity to their associated mechanical equipment.

Figure 1. CG series and CV series equipment controllers and XPM expansion modules