Energy savings - Metasys - LIT-1201526 - General System Information - Metasys System - 13.0.50
Metasys System Product Bulletin
- Product
- Building Automation Systems > Building Automation Systems > Metasys System
- Document type
- Product Bulletin
- Document number
- LIT-1201526
- Version
- 13.0.50
- Revision date
- 2024-01-23
- Product status
- Active
- Save energy using
the Metasys scheduling and occupancy detection features to operate equipment
only when needed.
- Achieve more energy savings by
using additional features such as Trend Summaries and Demand Limiting/Load
Rolling.
- Get top performance from your
energy and central plant equipment with Central Plant Optimization (CPO).
- Seamlessly integrate with
cloud-based applications for peak building performance.
- Use Interlocks to automatically
coordinate control between equipment and systems.
- Reduce energy use by addressing common building system
issues such as equipment running constantly, simultaneous heating and
cooling, extreme setpoints, and others, as guided by Fault Detection and
Fault Triage.