|
Specification |
Description |
|---|---|
| Power requirement | Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV
power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum)
Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24 |
| Power consumption | 38 VA maximum |
| Operating System | Wind River® Linux LTS 19 (LTS=long-term support) |
| Processor | NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache |
| Memory | 16 GB
flash nonvolatile memory for operating system, configuration data, and
operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
| Supported integrations | BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX,
M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT),OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control |
| Network and Serial interfaces | One
Ethernet port; 100/10 Mbps; 8-pin RJ45 connector Two FC ports (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) Two galvanically isolated RS-485 ports; with a removable 4-pin terminal block Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive |
| Transmission speeds | Ethernet communication: 100 or 10 Mbps The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) |
| Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F)
Non-Operating: -40°C to 70°C (-40°F to 158°F) |
| Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point
conditions Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions |
| Housing | Black
Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
| Mounting | On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
| Dimensions (Height x Width x Depth) | 190 mm x 125 mm x 44.5 mm (7.48 in. x 4.92 in. x 1.75 in.) |
| Weight | 0.387 kg (0.852 lbs) |
| Compliance | United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A. |
| Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
|
|
Europe: CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
| BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 | |
| FIPS 140-2 Level 1: Compliant using FIPS validated components. | |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
|
Specification |
Description |
|---|---|
|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) Alternate: Dedicated nominal 24 VDC, Class II power supply input; North America: ACC-PWRKIT-1A24; Europe: ACC-PWRKIT-1E24 |
|
Power consumption |
38 VA maximum |
|
Operating System |
Wind River® Linux LTS 19 (LTS=long-term support) |
|
Processor |
NXP i.MX6 DualLite processor, dual core Cortex-A9 processor at 1.0 GHz with 512 KB of L2 cache |
|
Memory |
16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
|
Supported integrations |
BACnet/IP, BACnet/SC, BACnet MS/TP, N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, MQ Telemetry Transport (MQTT), OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control Note: The SNE110Lx model supports one IP device
integration, but does not support the N2 Bus
or LonWorks network interface.
|
|
Network and Serial interfaces |
One Ethernet port; 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ-12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block Three USB ports (one Micro-B port, and two USB A ports). All support USB 2.0 and Open Host Controller Interface [Open HCI] specification; Micro-USB port currently inactive |
|
Transmission speeds |
Ethernet communication: 100 or 10 Mbps The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) |
|
Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F) Non-Operating: -40°C to 70°C (-40°F to 158°F) |
|
Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 10% to 90% RH, 30°C (86°F) maximum dew point conditions |
|
Housing |
Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
|
Mounting |
On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
|
Dimensions (Height x Width x Depth) |
190 mm x 125 mm x 45.5 mm (7.48 in. x 4.92 in. x 1.75 in.) |
|
Weight |
0.387 kg (0.852 lbs) |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
|
|
Europe: CE Mark – Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 |
|
|
FIPS 140-2 Level 1: Compliant using FIPS validated components. |
|
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls® office. Johnson Controls, Inc. shall not be liable for damages resulting from misapplication or misuse of its products.