Specification |
Description |
---|---|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
Power consumption |
33 VA maximum from main power supply Note: The VA rating does not include any power supplied
to the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for each
BO or CO, for a possible total consumption of an additional 132 VA
(maximum).
|
Power source | +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices |
Display Screen | 2.4 in (61 mm), 320 x 240 resolution display (-0H and -04H models only) |
SA Bus power | 15 V at 240 mA maximum |
Operating System |
Wind River® Linux LTS 19 (LTS=long-term support) |
Processor |
NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor |
Memory |
16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Universal Input (UI) resolution |
Input: 24-bit Analog to Digital converter |
Analog Output (AO) accuracy |
Output: +/- 200 mV accuracy in 0–10 VDC applications |
Supported integrations |
BACnet/IP, BACnet/SC, BACnet MS/TP , MQ Telemetry Transport (MQTT), N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire, OPC UA Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, Cree SmartCast Lighting Control |
Network and serial interfaces |
1 Ethernet port: SNC25150-0, SNC25150-04, SNC16120-0, SNC16120-04, SNC25152-0, SNC25152-0H, SNC25152-04, SNC25152-04H, SNC16122-0, SNC16122-0H, SNC16122-04, and SNC16122-04H 2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-0H, SNC16121-04, and SNC16121-04H Ethernet port(s): 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block One SA Bus port; with a removable 4-pin terminal block Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification. |
Transmission speeds |
Ethernet communication: 100 or 10 Mbps The network engine can reside and interoperate on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) Sensor/actuator communication (SA Bus): 38,400 bps |
Ambient temperature conditions |
Operating: 0°C to 50°C (32°F to 122°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions |
Storage: 5% to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing |
Black Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting |
On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (width x height x depth) |
250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.) |
Weight |
0.65 kg (1.433 lbs) |
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 |
|
|
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 |
|
FIPS 140-2 Level 1: Compliant using FIPS validated components. |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
Specification |
Description |
---|---|
Power requirement | Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
Power consumption | 32 VA
maximum from main power supply Note: The VA rating does not include any power supplied
to the peripheral devices connected to Binary Outputs (BOs) or
Configurable Outputs (COs), which can consume up to 12 VA for each
BO or CO, for a possible total consumption of an additional 132 VA
(maximum).
|
Power source | +15 VDC power source terminals provide 100 mA total current; quantity of inputs: five, located in Universal Input terminals; for active (3-wire) input devices |
SA Bus power | 15 V at 240 mA maximum |
Operating System | Wind River® Linux LTS 19 (LTS=long-term support) |
Processor | NXP i.MX6DualLite Processor, 1GHz 32-bit dual core Cortex A9 processor |
Memory | 16 GB flash
nonvolatile memory for operating system, configuration data, and
operations data storage and backup 2 GB SDRAM for operations data dynamic memory |
Universal Input (UI) resolution | Input: 24-bit Analog to Digital converter |
Analog Output (AO) accuracy | Output: +/- 200 mV accuracy in 0–10 VDC applications |
Supported integrations | BACnet/IP, BACnet/SC, BACnet MS/TP, Message Queuing Telemetry Transport (MQTT), N2 Bus, LonWorks, Modbus, KNX, M-Bus, Zettler Fire Tyco C•CURE 9000-victor video management, Simplex FACU, Molex Lighting Control, OPC UA, Cree SmartCast Lighting Control |
Network and serial interfaces | One
supported Ethernet port (top); 100/10 Mbps; 8-pin RJ45 connector One FC port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One SA port (RJ12 6-pin port; connects with 1.5 m [4.9 ft] RJ12 field bus cable) One galvanically isolated RS-485 port; with a removable 4-pin terminal block One galvanically isolated FC Bus port; with a removable 4-pin terminal block One SA Bus port; with a removable 4-pin terminal block Two USB A ports. All support USB 2.0 and Open Host Controller Interface [Open HCI] specification. |
Transmission speeds | Ethernet
communication: 100 or 10 Mbps The network engine resides and interoperates on a 1 Gbps network, but does not itself transmit at 1 Gbps. Galvanically isolated, serial communication (FC Bus): 76,800, 38,400, 19,200, 9600, or 1200 bps (selectable) Sensor/actuator communication (SA Bus): 38,400 bps |
Ambient temperature conditions | Operating:
0°C to 50°C (32°F to 122°F) Non-operating: -40°C to 70°C (-40°F to 158°F) |
Ambient humidity conditions | Storage: 5%
to 95% RH, 30°C (86°F) maximum dew point conditions Operating: 0% to 90% RH, 30°C (86°F) maximum dew point conditions |
Housing | Black
Polycarbonate and Acrylonitrile butadiene styrene (ABS) blend IP protection class: IP20 UL flammability rating: UL94-5VB |
Mounting | On flat surface with screws on three mounting clips or a single 35 mm DIN rail |
Dimensions (width x height x depth) | 250 mm x 145 mm x 45.5 mm (9.84 in. x 5.71 in. x 1.79 in.) |
Weight | 0.65 kg (1.433 lbs) |
Compliance | United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A |
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment; Industry Canada Compliant, ICES-003 | |
|
Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
BACnet International: BTL 135-2020 Listed B-BC/B-RTR/B-BBMD, Protocol Revision 18 | |
FIPS 140-2 Level 1: Compliance using FIPS validated components | |
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls® office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.