SCT technical specifications - Metasys - LIT-12011832 - General System Information - Metasys System - 13.0.50

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
13.0.50
Revision date
2024-12-02
Product status
Active
Depending on your operating system, refer to the documents in the following table for further information.
Table 1. SCT integrations
Operating system Integrations
Metasys

For instances where you install SCT on the same computer as the ADS/ADX software, refer to the specifications in the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525).

Facility Explorer Refer to the F4-SNC Commissioning Guide (LIT-12013549)
Notes:
  • For specific Microsoft Windows® OS setting requirements for your Metasys system configuration, refer to the Network and IT Guidance Technical Bulletin (LIT-12011279).
  • For information on how to license Microsoft SQL Server, refer to the Microsoft SQL Server Licensing Guide for your edition of Microsoft SQL Server.
Table 2. SCT system requirements
Specification Description
Product code TL-SCT-0

TL-SCT-P

TL-BUNDLEMS-0

Full server platform Intel® Core™ i7-8700 processor, Six Core, 3.20GHz.

20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks.

8GB to 16GB 2666MT/s, Dual Rank DDR UDIMM

Desktop computer platform Intel® Core™ i5 processor, four core, 2 GHz.

20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks.

16 GB RAM

Supported full server platform operating systems and database software
Note: If you install SCT on a standalone server and not on a Metasys server, you can also use the Express versions of Microsoft SQL Server when you install SQL Express manually before you install SCT.
Windows® Server® 2022 (64-bit)

Supports Microsoft SQL Server® 2022 with CU9 (64-bit), SQL Server® 2019 with CU18 (64-bit), or SQL Server® 2017 with CU31 (64-bit).

Windows® Server® 2019 (version 1809 or later) (64-bit)

Supports Microsoft SQL Server® 2022 with CU9 (64-bit), SQL Server® 2019 with CU18 (64-bit), or SQL Server® 2017 with CU31 (64-bit).

Supported desktop computer platform operating systems and database software Windows® 11 Pro and Windows® 11 Enterprise Editions (version 21H2, 22H2) (64-bit)

Supports Microsoft SQL Server® 2022 Express (64-bit), SQL Server® 2019 Express with CU18 (64-bit), or SQL Server® 2017 Express with CU31 (64-bit)

Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).

Supports Microsoft SQL Server® 2022 Express, SQL Server® 2019 Express with CU18 (64-bit), or SQL Server® 2017 Express with CU31 (64-bit)

Supported web browser software for Johnson Controls client computers Microsoft® Edge® version 119 or later, Apple® Safari® 15.0 or later, and Google® Chrome™ version 119 or later.

You can use other browsers, such as Mozilla® Firefox®, but SCT may not fully support them.

Note: Use a web browser to download the Launcher application. After you install the Launcher application, you can use the Launcher to log on to the SCT UI.
Note: Metasys specific: You can also use the web browsers to access the SMP UI, Metasys UI, Johnson Controls System Configuration Tool (JCT) , and SCT Pro sites. You can also add a bookmark to the Metasys UI, JCT, and SCT Pro sites.
Network communication for SCT client computers Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better)
Optional software packaging
Note: Metasys Server software does not include a license for SCT 14.1 or later. Obtain a license for each installation of SCT, device packages, and the Generic SA Bus package, as well as a license for field controller packages to upload and download .caf files. The Generic SA Bus package is licensed with CCT, but the device packages and field controller packages are licensed individually through the License Portal.