The OAS Turnkey has the following specifications:
Processor | Intel® Core i5-1135G7 |
Operating system |
Windows 11 IoT Enterprise |
Database software | SQL Server 2019 Express with CU18 (64-bit) |
Memory | 16 GB DDR |
Power input | 19V DC rear jack. 12-20v operation. 19VDC65W power supply included |
Storage | 256 GB |
Networking |
Intel Wi-Fi 6 AX201 |One 2.5 Gb LAN (i226V) |
Input/Output |
Two Thunderbolt 4 Three USB 3.2 Type-A One USB 2.0 Type-A |
If you install the OAS on a virtual machine, review the following table to verify that you meet the minimum hardware and software requirements.
Recommended computer platform |
Intel Core i7-8700 Processor, Six Cores, 3.20 GHz or better Note: Match the specs of the ADS/ADX recommendations that
correspond to the site characteristics. For example, the number of
users, the number of engines and objects, and site traffic. If you
host the OAS on a virtual machine, match the recommendations listed
in the Network and IT Guidance Technical
Bulletin (LIT-12011279).
Two 500 GB hard disks with 40 GB free space after you install all prerequisite software and before you install OAS software. Configure RAID 1 (mirroring) with disk write caching enabled. Note: Prerequisite software includes the supported
operating system, database software, and .NET Framework.
|
Memory |
Minimum: 16 GB Note: The
VM host must have the 16 GB recommended
RAM at all times. When you configure the VM, do not select the
enable dynamic memory option.
|
Supported desktop operating systems and database software |
Windows® 11 Pro and Windows® 11 Enterprise versions 22H2, 21H2 (64-bit) General Availability Channel (GAC) Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit). Windows® 10 Enterprise LTSC (1809, 21H2) (64-bit)Supports:
|
Supported server operating systems and database software |
Windows® Server® 2022 (64-bit) Windows® Server® 2019 (version 1809 or later) (64-bit) Supports:
|
Supported user interfaces |
Metasys User Interface Site Management Portal (SMP) Note: SMP requires a license and is available only to
existing Metasys customers. If you licensed SMP at an earlier
release, you can use the same license after you upgrade to a later
release.
|
Supported virtual environments |
Microsoft Hyper-V™ VMware® |
Additional software included with the OAS software download |
Microsoft .NET Framework Version 4.7.2 Microsoft .NET 6.0.16 Launcher Software RabbitMQ Server 3.8.16 Erlang OTP 23.2 (11.1.4) |
Optional software |
Metasys Database Manager Language Installation Program |