|
Azure VM specifications
Important: Only applies to Managed
Metasys Servers.
|
Windows®
Server® 2022 (64-bit)
16 GB RAM for sites with fewer than 10 engines, 32 GB RAM for sites with more than 10 engines. SQL Server® 2022 Express with CU9 (64-bit) for sites with fewer than 10 enginesSQL Server® 2022 with CU9 (64-bit) for sites with more than 10 engines Note: Prerequisite software includes the supported operating system,
database software, .NET Framework, and any other software or service
packs required for your Managed Metasys Server
configuration.
|
| Supported web browser software for Metasys UI clients |
Microsoft®
Edge® version 119 or
later
Google® Chrome™ version 119 or later Note: Metasys UI does not support incognito mode. To
exit incognito mode, click or tap the X icon of the browser window
or tab and then open a new browser window or tab. For more
information on incognito mode in Google Chrome, click here.
Note: Metasys UI does not support private browsing. To exit private
browsing, in the browser window, click or tap
Private.
|
| Supported user interface | Metasys UI |
| Secured Connection | Johnson Controls Tempered Airwall Zero-Trust Airwall |
| Optional hardware | Any network or local printer supported by the qualified Windows operating system |
| Supported Engine hardware | Metasys Engines at Release 10.1 or higher |