Specification | Description |
---|---|
Recommended computer |
Intel® Core® 2 Duo E6700 or better. Minimum Intel Core 2 Duo E4300. 20 GB free hard disk available. Minimum 600 MB. |
Recommended memory |
Computer Platforms: 16 GB RAM. |
Supported operating system (OS) and database software |
Windows® 11 Pro and Windows® 11 Enterprise Editions (version 21H2, 22H2) (64-bit) Supports Microsoft SQL Server® 2022 Express (64-bit) SQL Server® 2019 Express with CU18 (64-bit), SQL Server® 2017 Express with CU31 (64-bit) |
Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit). Supports Microsoft SQL Server® 2022 Express, SQL Server® 2019 Express with CU18 (64-bit), or SQL Server® 2017 Express with CU31 (64-bit). Note: The OS and software must both be 64-bit.
|
|
Supported full server platform operating systems and database software |
Windows® Server® 2022 (64-bit) Supports Microsoft SQL Server® 2022 (64-bit), or SQL Server® 2019 Express with CU18 (64-bit). |
Windows® Server® 2019 (version 1809 or later) (64-bit) Supports Microsoft SQL Server® 2022 (64-bit), SQL Server® 2019 with CU18 (64-bit), or SQL Server® 2017 with CU31 (64-bit). |
|
Required web browser software for Metasys client computers |
Microsoft® Edge® version 119 or later, Apple® Safari® 15.0 or later, and Google® Chrome™ version 119 or later. Other browsers, such as Mozilla® Firefox®, can also be used but are not fully supported. Note: Web browser software is required if you want
to view the Controller Tool Help
(LIT-12011147) online. However, you can also access
this help system as a PDF from the software.
|
Network communication for CCT client Computer |
Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better recommended) |
Software optionally installed during CCT installation |
Microsoft .NET Framework version 4.7.2 SQL Server® 2022 (64-bit), Microsoft SQL Server® 2019 with CU18 (64-bit) |
Optional connection devices (order separately) |
The USB Dongle with ZigBee® Driver (ZFR-USBHA-0) includes a wireless connection through CCT for wireless commissioning of the wireless enabled equipment controllers. It is also used in the ZCT. The Connected Workflow Wireless MS/TP Converter (CWCVT) is a communications converter that provides a temporary wireless connection between a laptop that runs Johnson Controls BAS Tools and BACnet MS/TP controllers wired to an MS/TP bus. The Mobile Access Portal (MAP) Gateway (TL-MAP1810-0Px) at Release 4.2 and above includes BACnet routing functionality to allow the MAP Gateway to easily connect to the field controller and system tools through a WIFI connection to perform file transfers and commissioning function. For further information, refer to the Mobile Access Portal Gateway Product Bulletin (LIT-12011884). The Portable BACnet/Internet Protocol to MS/TP Router (TL-BRTRP-0) routes information between BACnet/IP and MS/TP networks. For further information, refer to the Portable BACnet® . IP to MS/TP Router (Part No. 24-10414-2) Adobe® Reader® software Note: A PDF reader software is required for the Print
function in CCT.
|
Optional hardware |
Any network or local printer supported by the qualified Windows operating system |
Optional software packages |
Device Packages are sold separately. |