The OAS combines many of the functions of a Network Engine with a Metasys Server into a single piece of software with optional add-on features that can be hosted on a virtual machine with required specifications or can be purchased as a turnkey offering, where Johnson Controls provides hardware with software already installed on it.
| Features | OAS Minimum | OAS Standard |
|---|---|---|
| Supports Metasys UI | Yes | Yes |
| Supports engines | No | 2 |
| Can license add-ons | Yes | Yes |
| Direct support for field devices | 200 | 200 |
|
Supports SMP
Note:
SMP requires a license to operate. Only use to upgrade existing OAS sites, and not new OAS sites. |
Yes | Yes |
As a Site Director, the OAS Standard supports up to two supervisory devices, 200 field devices, and 20,000 objects using BACnet/IP and Remote Field Bus integrations. The OAS supports integration with the following devices and systems: C•CURE-victor, Modbus, M-Bus, KNX, and OPC Unified Architecture (UA).
| Vendor integration type | Maximum number of supported simultaneous integrations (standard protocol drivers) |
|---|---|
| Modbus TCP/IP | 4 |
| M-Bus | 4 |
| KNX | 2 |
| C•CURE-victor | 1 |
| OPC Unified Architecture (UA) | 1 |
| Zettler | Not supported. Zettler requires a serial connection. Serial connection is not supported on the OAS and the Zettler driver is not included in the OAS platform. The Zettler driver is included only in engines with Linux-based platforms. |
The OAS provides database software options for archiving licensed historical data using the Microsoft® SQL Server software database, and it enables secure communication to a range of Network Engines, including the NAEs, NCEs, SNEs, and SNCs. The OAS is compatible with both Metasys UI and Site Management Portal (SMP). You can configure the OAS through the System Configuration Tool (SCT).
| ADS-type capabilities | Network Engine-type capabilities |
|---|---|
| Supports supervising up to two network engines (SNE, SNC, NAE, or NCE Series). | Supports supervising up to 200 field devices directly or 20,000 objects, using BACnet/IP and Remote Field Bus integrations. |
| Provides the Metasys UI, an intuitive, well-organized, mobile-friendly user interface. | Provides supervisory capabilities such as scheduling, alarming, trending, data sharing, interlocking, and logic for system-wide control and coordination. |
| Optionally (with add-on licenses) provides long term archival of historical data, trends, alarms, and events. |