Several wireless Metasys solutions are available for integrating wireless connectivity in desired portions of a Metasys network. These solutions provide wireless communication between controllers, thermostat controllers, coordinators, routers, and room sensors.
- WRG1830/ZFR183x Pro Series Wireless Field Bus with Wireless TEC31xx Series Thermostats
- WRZ-7860 One-to-One Wireless Room Temperature Sensing System
These wireless solutions reduce costs by minimizing wiring, provide application mobility and flexibility, and simplify the challenges of difficult or cost-prohibitive installations or renovations. The wireless solutions can coexist with each other, and with hard-wired Metasys solutions.
Note:
ZFR181x Series Wireless Field Bus System
and WNC1800/ZFR182x Pro Series Wireless Field Bus with Wireless TEC3000 Series
Thermostats are discontinued but continue to be supported.