VMA VAV Modular Assembly Series - Metasys - LIT-12011832 - General System Information - Metasys System - 13.0.50

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
13.0.50
Revision date
2024-12-02
Product status
Active

VMA16 (32-bit) VAV Modular Assembly

VMA16 (32-bit) controllers are programmable digital controllers tailored for VAV box applications that can be switched between BACnet MS/TP and N2 Communications protocols. When they are used as MS/TP devices, they communicate via the BACnet MS/TP protocol. In N2 mode, they can be used to modernize sites with legacy Johnson Controls controllers.

The VMA16 (32-bit) controllers' small package size facilitates quick field installation and efficient use of space, while not compromising high-tech control performance. VMA models are available without the integral differential pressure sensor, making them a more affordable choice for commercial zoning or pressure-dependent VAV box control applications. VMA16 models are also available without the integral actuator, allowing a separate actuator to be used for VAV box control applications where a higher torque actuator or an actuator with position feedback would be more appropriate. The VMA16 (32-bit) controllers connect easily to the NS Series Network Sensors for zone and discharge air temperature sensing. These features make the VMA16 (32-bit) the product of choice for VAV box control. The wide variety of network sensor models provides options for measuring and displaying zone temperature, occupancy detection, duct temperature, zone humidity, carbon dioxide (CO2) level, setpoint adjustments, VAV box fan speed, and discharge air temperatures.

VMA1832 (32-bit) VAV Modular Assembly

VMA18 controllers are very similar to the VMA16 (32-bit) programmable VAV box controllers, but include additional features that make them well-suited for replacing legacy VMA1400 Series controllers. VMA18 controllers have an 8-pin TSTAT port intended for use with the TE-7xxx Series non-communicating sensors. The VMA18 controllers also include cable adapters to provide options for reusing or replacing the sensor formerly used with the VMA14xx Series.

VMA1930 VAV Modular Assembly

The IP VMA1930 models operate on BACnet/IP and BACnet/SC networks and integrate into Johnson Controls' and third-party systems. The IP VMA1930 has an integral actuator, integral DPT, and eight I/O points. The IP VMA1930 is BTL-listed as an Advanced Application Controller, has a real-time clock for scheduling, alarming and trending, and facilitates star or daisy chain network wiring topologies. Media Redundancy Protocol (MRP) ring-enabled support is available for the Metasys IP VMA1930 and IP FAC4911 controllers, which are connected by Cisco® technology. The controllers can be configured in a ring network and continue to communicate even if one controller or network segment within the ring network stops communicating. This provides network reliability by mitigating a single point of failure in the IP/Ethernet network wiring.
Note: You can upgrade existing VMA1930 units in the field to support BACnet/SC, but this model is discontinued from manufacturing.