CG series and CV series equipment controllers - Metasys - LIT-12011832 - General System Information - Metasys System - 13.0.50

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document type
Configuration Guide
Document number
LIT-12011832
Version
13.0.50
Revision date
2024-12-02
Product status
Active
The CG and CV series equipment controllers are a modernized equipment controller family that succeed the FEC/FAC/VMA series equipment controller family. This modernized family shares similar design details, including the following:
  • Modernized packaging and styling
  • Removable screw terminal blocks
  • Decimal MS/TP address set with three rotary switches
  • More memory and faster processor
  • Background file transfer
  • Improved SA Bus commissioning
  • Models with BACnet MS/TP and N2 networking with auto-detect (CGM and CVM models)
  • Models with BACnet/IP and BACnet/SC networking (CGE and CVE models)
    Note: The CGE and CVE models can act as BACnet/SC nodes.
  • Device Security (CGE and CVE models)
  • FIPS 140-2 Level 1 Compliance using FIPS validated components (CGE and CVE models)
  • Wireless ZFR Pro support
  • CG series equipment controller models featuring an onboard display and keypad
The onboard display and keypad in the SNC and CG series models provide a local interface for users to perform the following tasks:
  • Monitoring point values and status
  • Viewing alarms and trends
  • Overriding outputs
  • Adjusting setpoints and parameters
  • Live trending

These capabilities help end users and field technicians quickly troubleshoot issues and restore control, while being in close proximity to their associated mechanical equipment.

Figure 1. CG series and CV series equipment controllers and XPM expansion modules

The following tables outline the CG series and CV series controllers in more detail. The letter H in a model's product code number indicates that the controller model has an onboard display.

Table 1. CG series and CV series controllers details
  CGM04060-0 CGE04060-0 CGM09090-0

CGM09090-0H

CGE09090-0

CGE09090-0H

CVM03050-0 CVM03050-0P CVE03050-0P
Description General Purpose Application Controller VAV Box Controller
Inputs and Outputs 10 total:
  • 3 Universal Inputs (UIs)
  • 1 Binary Input (BI)
  • 4 Configurable Outputs (COs)
  • 2 Binary Outputs (BO)
18 total:
  • 7 UIs
  • 2 BIs
  • 4 COs
  • 3 BOs
  • 2 Analog Outputs (AOs)
8 total:
  • 3 UIs
  • 2 COs
  • 3 BOs
  • Integral actuator
  • Integral DPT
8 total:
  • 3 UIs
  • 2 COs
  • 3 BOs
  • Integral actuator
  • Integral DPT
  • Integral potentiometer to sense actual VAV box damper position
Communication Protocols
  • BACnet MS/TP
  • N2 (software switchable)
  • Zigbee for ZFR Pro Wireless Field Bus (add on modules)
  • BACnet/IP
  • BACnet/SC
  • BACnet MS/TP
  • N2 (software switchable)
  • Zigbee for ZFR Pro Wireless Field Bus (add on modules)
  • BACnet/IP
  • BACnet/SC
  • BACnet MS/TP
  • N2 (software switchable)
  • Zigbee for ZFR Pro Wireless Field Bus (add on modules)
  • BACnet/IP
  • BACnet/SC
Expandable through SA Bus Yes Yes Yes Yes Yes Yes Yes
Onboard real time clock Yes Yes Yes Yes Yes Yes Yes
Figure 2. Remote mountable display
Model number M4-DLK0350-0
Description Remote mountable display/keypad
Display details 3.5-inch, 320 x 240 resolution, color display
Keypad details Seven pushbuttons: up, down, left, right, OK, menu, and back
Mounting style Panel and surface mountable and portable
Power source Can be powered by controller over SA bus or powered externally using 12 VDC external power supply.
Compatibility Connects to and communicates on the SA bus of the following compatible devices:
  • CG and CV series equipment controllers
  • FAC, FEC, and VMA series equipment controllers
  • SNC series network control engines
  • NCE series network control engines
Capabilities
  • Monitoring point values and status
  • Viewing alarms and trends
  • Overriding outputs
  • Adjusting setpoints and parameters
Succeeds MS-DIS1710-0

The following figure and table outline the I/O expansion modules.

Figure 3. Expansion I/O modules
Table 2. Expansion I/O modules
Model number M4-XPM04060-0 M4-XPM09090-0 M4-XPM18000-0
Description Expansion I/O module
Inputs and Outputs 10 total:
  • 3 UIs
  • 1 BI
  • 4 COs
  • 2 BOs
18 total:
  • 7 UIs
  • 2 BIs
  • 4 COs
  • 3 BOs
  • 2 AOs
18 BIs
Field Bus Networking
  • FC Bus (BACnet MS/TP)
  • SA Bus