The documents in Table 1 contain information related to the features, installation, operation, configuration, and troubleshooting of the Metasys system.
|
For information about |
Refer to |
|---|---|
| How to install and upgrade the ADS and ADX Software; How to install and upgrade Metasys UI; How to install the Metasys Advanced Reporting System | Metasys Server Installation and Upgrade Instructions (LIT-12012162) |
| How to install and upgrade the ADS-Lite and Metasys UI software | Metasys Server Lite Installation and Upgrade Instructions (LIT-12012258) |
| How to install and upgrade SQL Server software | SQL Server Software Installation and Upgrade Guide (LIT-12012240) |
| How to install and upgrade the OAS | Open Application Server (OAS) Installation and Upgrade Guide (LIT-12013222) |
| How to install and upgrade the SCT, SCT Pro and JCT software | SCT Installation and Upgrade Instructions (LIT-12012067) |
| How to install the CCT Software | CCT Installation Instructions (LIT-12011529) |
| How to license Metasys system software | Software Manager Help (LIT-12012389) |
| How to configure an ADS/ADX to be Site Director, use ADS repositories, synchronize time, use a network printer, accept dial-up connections, and more | ADS/ADX Commissioning Guide (LIT-1201645) |
| How to configure an OAS to be Site Director, use Server repositories, synchronize time, use a network printer, accept dial-up connections, and more | Open Application Server (OAS) Commissioning Guide (LIT-12013243) |
| Features, benefits, and specifications of the Metasys UI | Metasys UI Help (LIT-12011953) |
| Features, benefits, and specifications of the JCT software | Johnson Controls System Configuration Tool (JCT) Help (LIT-12012116) |
| Features, benefits, and specifications of the Application and Data Server/Extended Application and Data Server (ADS/ADX) | Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525) |
| Features, benefits, and specifications of the Open Application Server (OAS) | Open Application Server (OAS) Product Bulletin (LIT-12013309) |
| Features, functions, and applications of the Network Automation Engines (NAEs) in the Metasys system, including technical specifications and ordering information | Network Engines Product Bulletin (LIT-12012138) |
| Features, functions, and applications of the SNE Series and SNC Series Network Engines in the Metasys system, including technical specifications and ordering information | SNE/SNC Product Bulletin (LIT-12013296) |
| Network Engine commissioning for KNX vendor integration | Network Engine Commissioning for KNX Vendor Integration Application Note (LIT-12013148) |
| Network Engine commissioning for M-Bus vendor integration | Network Engine Commissioning for M-Bus Vendor Integration Application Note (LIT-12013149) |
| Network Engine commissioning for Modbus vendor integration | Network Engine Commissioning for Modbus Vendor Integration Application Note (LIT-12013150) |
| Network Engine commissioning for C·CURE 9000 Access Control and victor Video Management Integration | Network Engine Commissioning for C•CURE/victor Integration Application Note (LIT-12013151) |
| Network Engine commissioning for Molex Digital Lighting Systems integration | Metasys System Commissioning for Molex Digital Lighting Systems Integration (LIT-12013153) |
| Network Engine commissioning for Cree Digital Lighting Systems integration | Metasys System Commissioning for Cree Digital Lighting Systems Integration (LIT-12013152) |
| Network Engine commissioning for Simplex Fire System integration | Network Engine Commissioning for Simplex Fire System Integration Application Note (LIT-12013060) |
| Network Engine commissioning for Zettler fire panels | Network Engine Commissioning for Zettler MX Speak 6.0 Vendor Integration Application Note (LIT-12013269) |
| Network Engine commissioning for OPC UA client vendor integration | Network Engine Commissioning for OPC UA Client Vendor Integration Application Note (LIT-12013545) |
| Features, benefits, and specifications of the Field Equipment Controller (FEC) family | Metasys System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) |
| Features, benefits, and specifications of the CG, CV Equipment Controllers | Metasys CG, CV Equipment Controllers and XPM Expansion Modules Product Bulletin (LIT-12013105) |
| Features, benefits, and specifications of the System Configuration Tool (SCT) | System Configuration Tool Catalog Page (LIT-1900198) |
| How to use the Metasys Database Manager to manage historical data on an ADS | Metasys Database Manager Help (LIT-12011202) |
| How to use the Advanced Reporting System | Metasys Advanced Reporting System Help (LIT-12011312) |
| How to apply, mount, wire, set up, and start the NAE35 and the NAE45, including technical specifications and ordering information | NAE35/NAE45 Installation Instructions (Part No. 24-10050-6) |
| How to apply, mount, wire, set up, and start the NAE55 including technical specifications and ordering information | NAE55 Installation Instructions (Part No. 24-10051-43) |
| How to apply, mount, wire, set up, and start the NCE25, including technical specifications and ordering information | NCE25 Installation Instructions (Part No. 24-10143-63) |
| How to set up an NAE35, NAE45, and NAE55 for network connectivity and access the NAE user interface to set the basic parameters | NAE Commissioning Guide (LIT-1201519) |
| How to set up an NAE85 for network connectivity and access the NAE85 user interface to set the basic NAE85 parameters | NAE85 Commissioning Guide (LIT-12011044) |
| How to set up a LonWorks® Control Server (LCS) 85 for operation on the Metasys network | LonWorks® Control Server (LCS) 85 Commissioning Guide (LIT-12011568) |
| How to use the SCT software, including setting up archive databases offline and basic N2 online network setup | SCT: System Configuration Tool Help (LIT-12011964) |
| How to use SCT Pro, including the maintenance of site backups and provisioning a new network engine | Metasys SCT Pro Help (LIT-12013035) |
| How to integrate an N2 network into the Metasys System | N2 Integration with the NAE Technical Bulletin (LIT-1201683) |
| Network Information (including security risks) | Network and IT Guidance Technical Bulletin (LIT-12011279) |
| How to apply and engineer a Metasys Smoke Control System that complies with the Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Smoke Control Listing | Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Smoke Control System Technical Bulletin (LIT-12012487) |
| Devices and logic used to implement a 10th Edition Smoke Control System for Single Story Mall, Warehouse, and Multistory Building | Metasys System UL 864 10th Edition UUKL/ORD-C100-13 UUKLC Standard Smoke Control Applications Application Note (LIT-12012544) |
| How to integrate a fire system into the Metasys network | Metasys System Extended Architecture Fire System Integration Using the IFC BACnet® Gateway Application Note (LIT-1201993) |
| SNE/SNC compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol | SNE/SNC Protocol Implementation Conformance Statement (LIT-12013355) |
| NAE55 compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol | NAE55 Protocol Implementation Conformance Statement (LIT-12013195) |
| NAE85 compliance with American National Standards Institute (ANSI)/American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE) Standard 135-2004, BACnet® Protocol | NAE85 Protocol Implementation Conformance Statement (LIT-12013661) |
| How to install the Launcher Software | Launcher Installation Instructions (LIT-12011783) |
| How to use the Launcher Software to shorten the UI access time and manage sites | Launcher Tool Help (LIT-12011742) |
| How to create and modify users and roles, configure user profiles, assign system access permissions, assign All Items Navigation View permissions, and unlock user accounts | Security Administrator System Technical Bulletin (LIT-1201528) |
| How to set up an MS/TP Communications Bus | MS/TP Communications Bus Technical Bulletin (LIT-12011034) |
| BACnet/IP configuration | Metasys IP Networks for BACnet/IP Configuration Guide Technical Bulletin (LIT-12012458) |
| BACnet/SC workflow | BACnet/SC Workflow Technical Bulletin (LIT-12013959) |
| How to set up an NAE as a BACnet/IP, BACnet/SC, or BACnet MS/TP system integrator in a Metasys network | BACnet Controller Integration Technical Bulletin (LIT-1201531) |
| How to set up an NAE or LCS85 as a LonWorks network integrator | LonWorks Network Integration with NAE and LCS Technical Bulletin (LIT-1201668) |
| How to configure and enable the Demand Limiting and Load Rolling (DLLR) features on the system | DLLR Technical Bulletin (LIT-12011288) |
| How to use CCT Software | Controller Tool Help (LIT-12011147) |
| ZFR1800 Series Wireless Field Bus System | ZFR1800 Series Wireless Field Bus System Technical Bulletin (LIT-12011295) |
| WNC1800/ZFR182x Pro Series Wireless Field Bus System | WNC1800/ZFR182x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12012356) |
| TEC Wireless Thermostat Controller System | TEC Series Wireless Thermostat Controller System Technical Bulletin (LIT-12011414) |
| WRG1830/ZFR183x Pro Series Wireless Field Bus System | WRG1830/ZFR183x Pro Series Wireless Field Bus System Technical Bulletin (LIT-12013553) |
| WRS Series Many-to-One Wireless Room Temperature Sensing System | WRS Series Many-to-One Wireless Room Temperature Sensing System Technical Bulletin (LIT-12011094) |
| TE-7800 Series One-to-One Wireless Room Temperature Sensing System | TE-7800 Series One-to-One Wireless Room Temperature Sensing System Technical Bulletin (LIT-12011097) |
| WRZ-7860 One-to-One Wireless Room Temperature Sensing System | WRZ Series One-to-One Wireless Room Sensing System Technical Bulletin (LIT-12011641) |
| How to commission the MQTT client External Data Connector in an SNE or an SNC network engine | MQTT Client External Data Connector Network Engine Commissioning Guide (LIT-12013976) |
| Using the Mass Changes Tool (MCT) to get configuration data into a format that you can download into a network engine as resource file. | Mass Changes Tool (MCT) Help (LIT-12013963) |