|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply for North America at 50/60 Hz, 20 VAC minimum to 30 VAC maximum |
|
Power consumption |
50 VA maximum |
|
Ambient operating conditions |
0°C or 32°F to 50°C or 122°F; 10% to 90% RH, 30°C or 86°F maximum dew point |
|
Ambient storage conditions |
-40°C or 104°F to 70°C or 158°F; 5% to 95% RH, 30°C or 86°F maximum dew point |
|
Data protection battery |
Supports data protection on power failure. Rechargeable gel cell battery: 12 V, 1.2 Ah, with a typical life of 3 to 5 years at 21°C or 70°F; Product Code Number: MS-BAT1010-0 |
|
Clock battery |
Maintains real-time clock through a power failure. Onboard cell; typical life 10 years at 21°C or 70°F |
|
Processor |
1.6 GHz Intel Atom® processor |
|
Memory |
4 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup. 1 GB SDRAM for operations data dynamic memory for all models |
|
Operating system |
Metasys system Release 8.1 uses Microsoft Windows Standard 2009 |
|
Network and serial interfaces |
|
|
Housing |
Plastic housing with internal metal shield Plastic material: ABS + polycarbonate |
|
Mounting |
On a flat surface with screws on four mounting feet or on a dual 35 mm DIN rail |
|
Dimensions (Height x Width x Depth) |
226 mm x 332 mm x 96.5 mm or 8.9 in. x 13.1 in. x 3.8 in. including mounting feet Minimum space for mounting: 303 mm x 408 mm x 148 mm or 12.0 in. x 16.1 in. x 5.8 in. |
|
Shipping weight |
2.9 kg or 6.4 lb |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment; FCC Compliant to CFR47, Part 15, Subpart B, Class A UL Listed, File S4977, UL 864 UUKL/UUKLC 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems Equipment |
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment, Industry Canada Compliant, ICES-003 UL Listed, File S4977, UL 864 UUKL/ORD-C100-13 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems |
|
|
|
Europe: CE Mark - Johnson Controls, Inc. declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
|
BACnet International: BTL 135-2020 Listed B-BC/B-BBMD, Protocol Revision 15 |
|
Power requirement |
Dedicated nominal 24 VAC, Class 2 power supply (North America), SELV power supply (Europe), at 50/60 Hz (20 VAC minimum to 30 VAC maximum) |
|
Power consumption |
50 VA maximum |
|
Ambient operating conditions |
0°C or 32°F to 50°C or 122°F; 10% to 90% RH, 30°C or 86°F maximum dew point |
|
Ambient storage conditions |
-40°C or -104°F to 70°C or 158°F; 5% to 95% RH, 30°C or 86°F maximum dew point |
|
Data protection battery |
Supports data protection on power failure. Rechargeable gel cell battery: 12 V, 1.2 Ah, with a typical life of 3 to 5 years at 21°C (70°F); Product Code Number: MS-BAT1010-0 |
|
Clock battery |
Maintains real-time clock through a power failure. Onboard cell; typical life 10 years at 21°C or 70°F |
|
Processor |
1.46 GHz Intel® Atom® Bay Trail E3815 processor for MS-NAE55xx-3 models |
|
Memory |
16 GB flash nonvolatile memory for operating system, configuration data, and operations data storage and backup for MS-NAE55xx-3 models. 2 GB DDR3 SDRAM for operations data dynamic memory for all models |
|
Operating system |
NAE5510-3U (UL 864 UUKL 10th ed /S527 UUKL7 4th ed): OEM Version of Microsoft® Windows® Embedded Standard 7 with SP1 (WES7) NAE55xx-3: (UL 916): Wind River® Linux LTS 17 (LTS=long-term support) |
|
Network and serial interfaces |
|
|
Housing |
Plastic housing with internal metal shield Plastic material: ABS + polycarbonate; Protection: IP20 (IEC 60529) |
|
Mounting |
On a flat surface with screws on four mounting feet or on a dual 35 mm DIN rail |
|
Dimensions (Height x Width x Depth) |
226 mm x 332 mm x 96.5 mm or 8.9 in. x 13.1 in. x 3.8 in. including mounting feet Minimum space for mounting: 303 mm x 408 mm x 148 mm or 12.0 in. x 16.1 in. x 5.8 in. |
|
Shipping weight |
2.9 kg or 6.4 lb |
|
Compliance |
United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment, FCC Compliant to CFR47, Part 15, Subpart B, Class A UL Listed, File S4977, UL 864 UUKL/UUKLC 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems Equipment (MS-NAE5510-3U model only with Release 8.1 software) |
|
Canada: UL Listed, File E107041, CCN PAZX7, CAN/CSA C22.2 No. 205, Signal Equipment, Industry Canada Compliant, ICES-003 UL Listed, File S4977, UL 864 UUKL/ORD-C100-13 10th Edition Listed, Smoke Control Units and Accessories for Fire Alarm Systems. MS-NAE5510-3U model only with Release 8.1 software |
|
|
|
Europe: CE Mark - Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive. |
|
|
Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant |
|
|
United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations. |
|
BACnet International: BTL 135-2020 Listed B-BC/B-BBMD, Protocol Revision 15 |
|
|
FIPS 140-2 Level 1: Compliant with Federal Information Processing Standard. NAE55s at Release 11.0 only |