SCT Technical Specifications - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document number
LIT-12011832
Version
12.0
Revision date
2025-07-23
Product status
Active
Depending on your operating system, refer to the following documents for further information:
Table 1. SCT Integrations
Operating system Integrations
Metasys

For instances where you install SCT on the same computer as the ADS/ADX software, refer to the specifications in the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525).

Facility Explorer For further details, refer to the F4-SNC Commissioning Guide (LIT-12013549)
Notes:
  • Refer to the Network and IT Guidance Technical Bulletin (LIT-12011279) for specific Microsoft Windows OS setting requirements for your Metasys system configuration.
  • For information on licensing Microsoft SQL Server, refer to the Microsoft SQL Server Licensing Guide for your edition of Microsoft SQL Server.
Table 2. SCT System Requirements
Specification Description

Product code

TL-SCT-0

TL-SCT-P

Full server platform

Intel® Core™ i7-8700 processor, Six Core, 3.20GHz.

20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks.

8GB to 16GB 2666MT/s, Dual Rank DDR UDIMM

Desktop computer platform

Intel® Core™ i7-8700 processor, Six Core, 3.20GHz.

20 GB minimum free hard disk space available. Use a Solid State Drive (SSD) to significantly improve performance compared to other types of hard disks.

16 GB RAM (4 GB RAM minimum)

Supported full server platform operating systems and database software

Note: If you install SCT on a standalone server and not on a Metasys or Facility Explorer server, you can also use the Express versions of Microsoft SQL Server when you install SQL Express manually before you install SCT.

Windows® Server® 2019 (version 1809 or later) (64-bit)

Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit).

Windows® Server® 2016 (version 1607 or later) (64-bit)

Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit).

Supported desktop computer platform operating systems and database software

Windows® 10 Pro and Windows 10 Enterprise Editions versions 21H2, 22H2 (64-bit).

Supports Microsoft SQL Server® 2019 Express with CU14 (64-bit), SQL Server® 2017 Express with CU27 (64-bit), or SQL Server® 2016 Express with SP2 CU17 (64-bit).

Note: Any Windows 10 computer that runs either Metasys 11.0 software, including the ADS, ADX, or Facility Explorer software requires the Windows 10 version 1903 update. Verify this update before you install either Metasys 11.0 or Facility Explorer software.
Note: [Metasys specific] If you upgrade to Metasys Release 11.0 and do not have this update, uninstall the previous release of all Metasys software, apply the Windows 10 version 1903 update, then proceed with the Metasys 11.0 upgrade.

Supported web browser software for JCI client computers

Microsoft® Edge® version 91 or later, Apple® Safari® 13.1 or later, and Google® Chrome™ version 91 or later.

Other browsers, such as Mozilla® Firefox®, may also be used but are not fully supported.

Note: Use a web browser to download the Launcher application. After you install the Launcher application, you can use the Launcher to log in to the SCT UI.
Note: [Metasys specific] You can also use the web browsers to access the Site Management Portal (SMP) UI, Metasys UI, Johnson Controls System Configuration Tool (JCT) , and SCT Pro sites. You can also add a bookmark to the Metasys UI, JCT, and SCT Pro sites.

Network communication for SCT client computers

Ethernet network interface card 10/100/1000 Mbps (100 Mbps network or better)

Optional software packaging

Note: Metasys Server software does not include a license for SCT 14.1 or later. Obtain a license for each installation of SCT, device packages, and the Generic SA Bus package, as well as a license for field controller packages to upload and download .caf files. The Generic SA Bus package is licensed with CCT, but the device packages and field controller packages are licensed individually through the License Portal.