The Metasys Server software family includes variants with different feature sets to meet a variety of different applications.
|
Feature |
Application and Data Server (ADS) |
Extended Application and Data Server (ADX) |
Open Application Server (OAS) |
|---|---|---|---|
|
Host Platform |
Desktop computer platform:
|
Server platform:
|
Turnkey and virtual desktop platform (virtual machine (VM)):
Virtual server platform (VM):
|
|
Supported Simultaneous Users |
Up to 5 users |
Up to 10, 25, 50, or 100 users (license specific) |
Up to 5 users |
|
Network Engine Management |
Up to 14 engines |
Up to 1,000 engines
Note: Support for engines varies depending on
size of server hardware.
|
OASMIN: 0 engines OASSTD: up to 2 engines |
| Direct BACnet Device Management |
No |
No |
Yes, BACnet/IP and BACnet/SC devices can be managed directly. BACnet MS/TP devices can be managed by using a BACnet/IP to MS/TP router. A maximum of 200 devices are supported. |
|
Archival of Historical Data |
Manual, scheduled, or automatic |
Manual, scheduled, or automatic |
Manual, scheduled, or
automatic Note: You need to purchase the Metasys
Historical Data add-on license to use this
feature.
|
|
User Interface |
Metasys UI SMP |
Metasys UI SMP |
Metasys UI SMP |
|
Supports Export Utility |
Yes |
Yes |
No |
|
Supports Metasys Advanced Reporting |
No |
Yes |
No |
|
Supports Energy Essentials |
Note: Energy Essentials is
discontinued from Release 12.0.
|
||
|
Support for Split Configuration |
No |
Yes |
No |
|
Supports Metasys for Validated Environments (MVE) |
No |
Yes Note: You need to purchase the
MVE add-on license to use this feature.
|
No |
|
Five Years of Historical Data in Metasys UI |
Yes |
Yes |
Yes Note: You need to purchase the
Metasys Historical Data add-on license to use this
feature.
|
| Supports Metasys Database Manager | Yes | Yes | Yes |
| Supports Fault Detection and Fault Triage features | Yes | Yes | Yes Note: At a minimum, you require 8GB of RAM and four
virtual cores to support the Fault Detection and Fault Triage
features on an OAS.
|
|
Note: You need to purchase the
Fault Detection and Fault Triage add-on licenses to use these
features.
|
|||
| FIPS 140-2 Level 1 compliance | Yes | Yes | Yes |
|
Note: You need to purchase the
FIPS 140-2 add-on license to use this feature.
|
|||
| ADFS two-factor authentication | Yes | Yes | Yes |
|
Note: ADFS authentication is
available to Metasys UI users, but is not available to Metasys
SMP users. You need to purchase the ADFS add-on
license to use this feature.
|
|||
| Supports BACnet/SC | Yes | Yes | Yes |
|
Note: You need
to purchase the M4-BACNETSC-0 add-on license for each Server to
use BACnet/SC.
|
|||
For more information, refer to the Application and Data Server (ADS) and Extended Application and Data Server (ADX) Product Bulletin (LIT-1201525) and to Open Application Server (OAS) Product Bulletin (LIT-12013309).