SNC Series Network Control Engines - Metasys - LIT-12011832 - General System Information - Metasys System - 12.0

Metasys System Configuration Guide

Product
Building Automation Systems > Building Automation Systems > Metasys System
Document number
LIT-12011832
Version
12.0
Revision date
2025-07-23
Product status
Active
The Metasys SNC series network control engine is a hybrid offering that provides both supervisory and equipment control in a unified offering. They provide network management and system-wide control coordination over one or more networks of equipment controllers, including the following Metasys equipment controllers:
  • CG series General Purpose Application Equipment Controllers
  • CV series VAV Box Controllers
  • FAC and FEC series Field Equipment Controllers
  • VMA series VAV Box Controllers
  • TEC series Terminal Equipment Controllers
  • LN series Equipment Controllers
  • Third-party equipment controllers

In addition to providing supervisory control capabilities, the SNC series network control engines also feature onboard input and output interfaces (I/O) and programmable logic to provide direct control over HVAC and other building system equipment.

Figure 1. SNC series network control engines

The following table outlines the SNC models in more detail.

Table 1. SNC series Network Control Engines details
Features

SNC2515x-0

SNC2515x-0H

SNC2515x-04

SNC2515x-04H

SNC1612x-0

SNC1612x-0H

SNC1612x-04

SNC1612x-04H

Succeeds NCE25 Series NCE25 Series NCE25 Series NCE25 Series
Onboard inputs and outputs
  • 40 total onboard I/O: 14 UI, 11 BI, 4 CO, 4 AO, 7 BO
  • Supports SA Bus expansion
  • 28 total onboard I/O: 10 UI, 6 BI, 4 CO, 4 AO, 4 BO
  • Supports SA Bus expansion
Communication interfaces
  • 1 Ethernet port: SNC25150-0, SNC25150-04, SNC16120-0, SNC16120-04 , SNC25152-0, SNC25152-04, SNC25152-0H, SNC25152-04H, SNC16122-0, SNC16122-04, SNC16122-0H, and SNC16122-04H
  • 2 Ethernet ports: SNC25151-0, SNC25151-0H, SNC25151-04, SNC25151-04H, SNC16121-0, SNC16121-0H, SNC16121-04, SNC16121-04H
  • 1 RS-485 port
  • 2 USB ports for connecting external integration adapters 1
Maximum allowed devices across all integrations. For example, MS/TP+IP. Includes VND integrations and devices brought in through routers. 96 4 60 4
BACnet/IP maximum trunks 1 1 1 1
BACnet/IP maximum devices per trunk 50 4 50 4
BACnet/SC maximum trunks 1 1 1 1
BACnet/SC maximum devices per trunk 50 4 50 4
BACnet MS/TP maximum trunks 1 1 1 1
BACnet MS/TP maximum devices per trunk (Johnson Controls devices only) 50 4 50 4
BACnet MS/TP maximum devices per trunk (with 3rd party) 50 4 50 4
N2 maximum trunks 1 1 1 1
Mapped N2 devices per trunk 50 4 50 4
LON maximum devices per trunk 64 4 60 4
LON maximum trunks 1 1 1 1
Remote Field Bus maximum trunks 2 3 3 3 3
Remote Field Bus maximum Johnson Controls Devices per bus 32 32 32 32
Remote Field Bus maximum devices per bus (with 3rd party devices) 16 16 16 16
Maximum objects in device 3 2500 2500 2500 2500
Supported type of parent server
  • ADS
  • ADX
  • ADS-Lite-E
  • OAS

Supported integration drivers

  • BACnet/SC
  • BACnet/IP
    • Simplex® Fire Alarm Control Unit (FACU)
    • Cree® SmartCast® Lighting Control
    • Molex® Lighting Control
  • BACnet MS/TP
  • N2 Bus
  • LonWorks® (requires USB to LON adapter)
  • Modbus: Modbus TCP/IP on Ethernet and Modbus Remote Terminal Unit on RS-485
  • KNX IP
  • M-Bus
  • Tyco® C•CURE® 9000 and victor® Video Management
  • Zettler® Fire Panel
  • OPC UA
  • MQ Telemetry Transport (MQTT)
Operating System Wind River® Linux LTS 17 (LTS=long-term support)
Microprocessor NXP i.MX6 DualLite processor
Memory 2 GB of DDR3 RAM and 16 GB of eMMC Flash
User Interface Site Management Portal (SMP)
Note: Servers must be equal to or at a higher Metasys Release than their child engines, including the SNCs.
1 Only the supported USB integration adapters function with the SNC. Other integration adapters that are not supported cannot function with the SNC.
2 The SNC requires Release 11.0 or higher to support the Remote Field Bus integration.
3 Suggested object limit for performance considerations.