| Model | Release 9.0 | Release 9.0.7 or later | Release 10.0 | Release 10.1 | Release 11.0 | Release 12.0 |
|---|---|---|---|---|---|---|
|
NCE25 |
X |
X 1 | Succeeded by SNC models, but NCE25 continues to ship out of factory at Release 9.0.7. | |||
|
NAE35, NAE45 |
X |
X 2 | The SNE1050x succeeds the NAE35 series and the SNE1100x succeeds the NAE45 series, but NAE35 and NAE45 series continue to ship out of factory at Release 9.0.7. | |||
|
NAE55 |
X |
X 3 | X 4 | X 5 | X 6 | |
|
NAE85 |
X |
X |
X | X | X 7 | |
|
NIE29, NIE39, NIE49 |
X |
X 8 | Discontinued | Discontinued | Discontinued | |
|
NIE59 |
X |
X | X | X | X | |
|
Important: All NIEx9 models have been
discontinued from manufacture, because starting at 9.0.7 and
10.0, NAE models include the integration functionality of the
NIE. Existing NIE59s can be field-upgraded to 10.0, 10.1, 11.0,
and 12.0 respectively.
|
||||||
| NIE89 | X | X | X | X | X | |
|
Important: All NIEx9 models have been
discontinued from manufacture, because starting at 9.0.7 and
10.0, NAE models include the integration functionality of the
NIE. Existing NIE89s can be field-upgraded to 10.0, 10.1, 11.0,
and 12.0 respectively.
|
||||||
|
NIE55, NIE85 |
X |
|||||
| SNE | X | X | X | |||
| SNC | X | X | X | |||
| Integration | Release 9.0 | Release 9.0.7 or later | Release 10.0 | Release 10.1 | Release 11.0 | Release 12.0 |
|---|---|---|---|---|---|---|
| BACnet/SC |
X 9 |
|||||
| MQTT |
X 10 |
|||||
| BACnet/IP |
X |
X |
X |
X |
X |
X |
| BACnet MS/TP |
X |
X |
X |
X |
X |
X |
| Legacy N1 LAN |
X |
|||||
| Legacy N2 Bus |
X |
X |
X |
X 11 |
X11 |
|
| LonWorks |
X |
X |
X 12 |
X12 |
||
| Modbus RTU and TCP |
X |
X |
X |
X |
X |
X |
| KNX IP |
X |
X |
X |
X |
X |
X |
| M-Bus Serial and IP |
X |
X |
X |
X |
X |
X |
| C•CURE-victor |
X |
X |
X |
X |
||
| Simplex Fire (secondary monitoring only) |
X |
X |
X |
X |
||
| Preferred Vendor Lighting Systems |
X |
X |
X |
X |
||
| Zettler Fire Panel |
X |
X |
X |
|||
| OPC Unified Architecture (OPC UA) |
X |
X |
||||
| WRS-RTN Wireless Supervisor |
X |
|||||
1 Only NCE25xx-0 is available to
upgrade to Metasys 9.0.7 or later with Linux OS.
2
Only NAE35xx-2 and NAE45xx-2 are available
to upgrade to Metasys 9.0.7 or later with Linux
OS.
3 Only NAE55xx-2 and NAE55xx-3
are available to upgrade to Metasys 10.0 with Linux
OS.
4 Only NAE55xx-2 and NAE55xx-3
are available to upgrade to Metasys 10.1 with Linux
OS.
5 Only NAE55xx-2 and
NAE55xx-3 are available to upgrade to Metasys 11.0 with Linux
OS.
6 Only
NAE55xx-3 is available to upgrade to Metasys 12.0 with Linux
OS.
7 At 12.0, an NAE85 can act as a
Site Director only. Do not upgrade any child NAE85s to
12.0.
8 Only NIE29xx-0s, NIE39xx-2,
and NIE49xx-2 are available to upgrade to Metasys 9.0.7 or later
with Linux OS.
9 NAE85, NAE55xx-3, SNEs, and SNCs support
BACnet/SC.
10
MQTT is supported only on the SNC and SNE series
engines from Release 12.0.
11 The M4-SNE110Lx-0 model does
not support the N2 Bus.
12 The M4-SNE110Lx-0 model does
not support LonWorks.