Thresholds and limits - Metasys - LIT-12014314 - Software application - Site Assessment Report - 1.0

Metasys Performance Verification Tool (PVT) Site Assessment Report User Guide

Product
Building Automation Systems > Reporting > Site Assessment Report
Document type
User Guide
Document number
LIT-12014314
Version
1.0
Revision date
2023-08-09
Table 1. Thresholds and limits
Source/BAS Architecture ref Datapoint Thresholds and limits
Green Yellow Red
Metasys Server Number of rooms defined >0 NA Equal to 0
Number of floors defined >0 NA Equal to 0
Number of buildings defined >0 NA Equal to 0
Number of generic spaces defined >0 NA Equal to 0
Total spaces defined >0 NA Equal to 0
Number of controller serving equipment >0 NA Equal to 0
Equipment serving spaces >0 NA Equal to 0
Metasys Server PC CPU usage

<=50 (For windows CE & Below 9.0.7)

<=55 (For Linux with SNX devices)

>50 (For windows CE & Below 9.0.7)

<70 (For Linux with SNX devices)

>=60 (For windows CE & Below 9.0.7)

>=70 (For Linux with SNX devices)

Available Memory <= 70% 80 < Available Memroy > 70 >= 80%
Hard Drive free space <85 >= 85% >= 95%
Metasys revision > Metasys 9.0 9.0 <= Metasy version > 7.0 <= 7.0
Application SCT >=14.2 NA <14.2
Engine - NAE 35, 45, 55 series , SNC , SNE & NIE's, NCE Firmware Version >=Release 6.0 6.0 < Firmware version > 4.10 <= Release 4.0
Object Count NAE 35s and 45s <=2500 objects 3500 < NAE 35s and 45s > 2500 NAE 35s and NAE 45s >= 3500 objects
NAE 85 <=25000 objects 26000 < NAE 85 > 25000 NAE 85 >= 26000 objects
SNC <=2500 objects 3500 < SNC > 2500 SNC >= 3500 objects
SNC 22 <=5000 objects 6000 < SNC > 5000 SNC 22 >= 6000 objects
SNE22 <=5000 objects 5500 < SNE22> 5000 SNE22 >= 5500 objects
SNE <=2500 objects 3500 < SNE > 2500 SNE >= 3500 objects
SNE <=2500 objects 3500 < NIE > 2500 NIE >= 3500 objects
NIE55 & NIE59 <=5000 objects 5500 < NIE55 & NIE59 > 5000 NIE55 & NIE59>= 5500 objects
ODS <= 25000 26000 <ODS> 25000 ODS >= 26000
LCS <= 25000 26000 <LCS> 25000 LCS >= 26000
OAS <= 20000 21000<OAS>20000 OAS>=21000
NCE<= 2500 objects 3000 < NCE > 2500 NCE >= 3000 objects
NAE 55s : <=5000 objects 5500 < NAE 55s > 5000 NAE 55s >=5500 objects
CPU usage

<50 (for windows CE & Below 9.0.7)

<= 55 (For Linux with SNX devices)

>50 (For windows CE & Below 9.0.7)

<70 (For Linux with SNX devices)

>60 (For windows CE & Below 9.0.7)

>70 (For Linux with SNX devices)

Memory usage <= 70% 80 < Memory Usage > 70 >= 80%
Flash Usage <= 70% 80 < Flash Usge > 70 >= 80%
Supervisory CPU temperature <= 55 >55 >65
Supervisory board temperature <= 60 <= 67 > 67
Unbound references Equals to 0 (zero) NA > 0
Duplicate BACnet references Equals to 0 (zero) NA > 0
Bus Health Index Equal to 0 (zero) NA > 0
Bus Performance Index Equal to 1 (one) NA > 1
BACnet COV receive rates < 200 / hour 300/hr =< COV receive rate >= 200/hr >300 / hour
Trunk errors / retries Equal to 0 (Zero) NA >0
Field Controller - FEC, FAC, CGM, CVM, , VMA, TEC, IOM's , XPM,CGE,CVE etc. Firmware Version >=Release 6.0 6.0 < Firmware version > 4.0 <= Release 4.0
Memory Usage > 80% 85< Memory Usage > =80 >= 85%