Device - Metasys - LIT-12013102 - M4-CGM09090-0 - M4-CGE09090-0 - M4-CGM04060-0 - M4-CGE04060-0 - Field Device - M4-CGM General Purpose Application Controller - 11.0

Metasys General Purpose Application Controllers Protocol Implementation Conformance Statement

Product
Controls > Field Controls > M4-CGM General Purpose Application Controller
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013102
Version
11.0
Revision date
2022-02-07

Dynamically Creatable: No

Dynamically Deletable: No

Table 1. Device

Property Name

Required

Optional

Proprietary

Property ID

Data Type

Writable

Range

OBJECT_NAME

X

   

77

     

APPLICATION_SW_VERSION

X

   

12

 

X

5 characters

NUMBER_OF_APDU_RETRIES

X

   

73

 

X 1

2–10

APDU_TIMEOUT

X

   

11

 

X1

1,000–65,535

MAX_APDU_LENGTH_ACCEPTED

X

   

62

 

X

Any value > 50

LOCATION

 

X

 

58

 

X

56 characters

APDU_SEGMENT_TIMEOUT

 

X

 

10

 

X1

1,000–65,535

DAYLIGHT_SAVINGS_STATUS

 

X

 

24

     

DESCRIPTION

 

X

 

28

 

X

40 characters max

LOCAL_DATE

 

X

 

56

     

LOCAL_TIME

 

X

 

57

     

UTC_OFFSET

 

X

 

119

 

X

-900–900

LAST_RESTART_REASON

 

X

 

196

     

TIME_OF_DEVICE_RESTART

 

X

 

203

     

RESTART_NOTIFICATION_RECIPIENTS

 

X

 

202

 

X

 

MAX_INFO_FRAMES 2

 

X

 

63

 

X

1-255

MAX_MANAGER2

 

X

 

64

 

X

4-127

MAX_SEGMENTS_ACCPT

 

X

 

167

     

ACTIVE_COV_SUBSCRIPTIONS

 

X

 

152

     

ALARM_STATE

   

X

1006

Enumerated

   

ARCHIVE_DATE

   

X

849

Date

   

ARCHIVE_STATUS

   

X

1187

Unsigned

   

ARCHIVE_TIME

   

X

850

Time

   

CPU_USAGE

   

X

2583

Real

   

ENABLED

   

X

673

Boolean

X

 

EXECUTION_PRIORITY

   

X

2197

Enumerated

X

0–3

EXTENDED_PROTO_VERSION

   

X

2291

Unsigned

   

FLASH_USAGE

   

X

2584

Real

   

ITEM_REFERENCE

   

X

32527

String

   

JCI_STATUS

   

X

847

Enumerated

   

MEMORY_USAGE

   

X

2581

Real

   

OBJECT_CATEGORY

   

X

908

Enumerated

X

0–249

OBJECT_MEMORY_USAGE

   

X

2582

Real

   

STATUS

   

X

512

Enumerated

   

BACNET_BROADCAST_RECEIVE_RATE

   

X

745

Unsigned

   

DEFAULT_BASE_UNITS

   

X

2206

Enumerated

   

ESTIMATED_FLASH_AVAILABLE

   

X

2395

Real

   

LAST_IDLE_SAMPLE

   

X

30082

Real

   

MAX_MESSAGE_BUFFER

   

X

848

Unsigned

X

98–65,535

USER_NAME

   

X

2390

String

   

PCODE

   

X

1320

String

   

SAB_DEVICE_STATUS_LIST

   

X

4513

Complex

   

SAB_DEVICE_STATUS_LIST_CHANGED

   

X

4514

Unsigned

   

EVENTS_LOST

   

X

1479

Unsigned

   

STANDARD_TIME_OFFSET

   

X

1017

Signed

X

-900–900

DAYLIGHT_SAVING_TIME_OFFSET

   

X

1093

Signed

X

-900–900

STANDARD_TIME_START

   

X

988

Complex

X

 

DAYLIGHT_SAVING_TIME_START

   

X

1040

Complex

X

 

ACCEPT_BACNET_TIME_SYNC

   

X

4970

Boolean

   

LAST_BACNET_TIME_SYNC_RECEIVED

   

X

5728

Complex

   

SUPERVISORY_DEVICE_ONLINE

   

X

3653

Boolean

X

 

SUPERVISORY_OFFLINE_TIMEOUT

   

X

6002

Unsigned

X

1–255

NEXT_AVAILABLE_OID

   

X

787

Unsigned

X

3,000,000– 4,179,999

HAS_UNBOUND_REFERENCES

   

X

767

Boolean

   

SURROGATE_CACHE_CNT

   

X

571

Unsigned

   

SURROGATE_CACHE_MAX

   

X

639

Unsigned

   

ASSET_VERSIONS

   

X

4960

Complex

   

LOAD_BALANCER_LEVEL

   

X

4722

Enumerated

   

TIMER_DB_SIZE

   

X

733

Unsigned

   

TIMER_USED

   

X

734

Unsigned

   

TIMER_PEAK

   

X

735

Unsigned

   

TIMER_MESSAGES_ABORTED

   

X

4959

Unsigned

   

BACNET_OID_ALLOCATED

   

X

1291

Unsigned

   

BACNET_OID_USED

   

X

1292

Unsigned

   

SIGN_PRI_DB_SIZE

   

X

730

Unsigned

   

SIGN_PRI_USED

   

X

731

Unsigned

   

SIGN_PRI_PEAK

   

X

732

Unsigned

   

BACNET_ENCODE_TYPE

   

X

32578

Enumerated

X

0–3

ROUTING_MODE

   

X

4307

Enumerated

X

0–2

BACNET_INTEGRATED_OBJECTS

   

X

4302

Enumerated

   

BACNET_COMPATIBLE

   

X

4581

Boolean

X

 

SEND_I_AM_RATE

   

X

579

Unsigned

X

60–86,400

DEFAULT_TIME_ZONE

   

X

32583

Enumerated

X

1–1,101

TIME_ZONE

   

X

1403

Enumerated

X

1–1,101

LOCAL_TIME_ZONE

   

X

1404

Enumerated

   

FC_MULTICAST_RESPONDER

   

X

3390

Unsigned

X

 

FC_WAIT_BEFORE_POLLING

   

X

3391

Unsigned

X

 

SUPERVISOR_MAC_ADDRESS

   

X

3652

Unsigned

   

LIBRARY_PART_ID

   

X

3295

String

   

APPLICATION_CLASS_SET_VERSION

   

X

4128

Unsigned

   

DEVICE_MODEL_CLASS_SET_VERSION

   

X

4129

Unsigned

   

COV_MIN_SEND_TIME

   

X

3929

Unsigned

X

10–255

COV_TRANSMITS_PER_MINUTE

   

X

651

Unsigned

   

CONTROL_SEQUENCE_IN_TEST

   

X

3651

Unsigned

X

 

END_OF_LINE2

   

X

603

Boolean

   

DEVICE_ADDRESS

   

X

876

Unsigned

   

FC_BUS_COMMUNICATION_MODE

   

X

4400

Enumerated

   

SYSTEM_TYPE

   

X

3900

Unsigned

   

SYSTEM_CONFIGURATION

   

X

3899

Unsigned

   

COMPUTER_NAME3

   

X

32531

String

X

63 characters max

IP_ADDRESS 3

   

X

1135

Complex

X

 

ARCHIVE_IP_ADDR3

   

X

3347

Complex

X

 
DOMAIN_NAME3    

X

2334

String

X

63 characters max

IP_MASK3

   

X

1136

Complex

X

 

IP_ROUTER_ADDRESS3

   

X

1137

Complex

X

 
ETHERNET_MAC_ ADDRESS3    

X

1134

Complex

   

DHCP_ENABLED3

   

X

1138

Bool

X

 

BACNET_IP_PORT3

   

X

1223

Unsigned

X

0-65,535

OBTAIN_DNS_ADDR_ AUTO3

   

X

32533

Bool

X

 
DNS_SERVER_IP_ADDRS3    

X

32534

Complex

X

 
1 Write does not take effect until after restart.
2 Only present on CGM models.
3 Only present on CGE models.