Product Description - Metasys - LIT-12013102 - M4-CGM09090-0 - M4-CGE09090-0 - M4-CGM04060-0 - M4-CGE04060-0 - Field Device - M4-CGM General Purpose Application Controller - 11.0

Metasys General Purpose Application Controllers Protocol Implementation Conformance Statement

Product
Controls > Field Controls > M4-CGM General Purpose Application Controller
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013102
Version
11.0
Revision date
2022-02-07

The CG series General Purpose Application Controllers are equipment controllers that run pre-engineered and user-programmable applications, and provide the inputs and outputs required to monitor and control a wide variety of HVAC and other facility equipment. All variants of the CG series controllers conform to the BACnet Advanced Application Controller (B-AAC) profile.