Data Link Layer Options - Metasys - LIT-12013102 - M4-CGM09090-0 - M4-CGE09090-0 - M4-CGM04060-0 - M4-CGE04060-0 - Field Device - M4-CGM General Purpose Application Controller - 11.0

Metasys General Purpose Application Controllers Protocol Implementation Conformance Statement

Product
Controls > Field Controls > M4-CGM General Purpose Application Controller
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013102
Version
11.0
Revision date
2022-02-07
Table 1. CGM models

BACnet/IP (Annex J)

___________________________________

BACnet/IP (Annex J), Foreign Device

___________________________________

ISO 8802-3, Ethernet (Clause 7)

___________________________________

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

___________________________________

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

___________________________________

MS/TP manager (Clause 9), baud rates:

Auto (default), 9600; 19,200; 38,400; 76,800

MS/TP subordinate (Clause 9), baud rates:

___________________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

___________________________________

Point-To-Point, modem (Clause 10), baud rates:

___________________________________

LonTalk® protocol (Clause 11), medium:

___________________________________

BACnet/ ZigBee® protocol (Annex O)

___________________________________

Other:

___________________________________

Table 2. CGE models

BACnet/IP (Annex J)

___________________________________

BACnet/IP (Annex J), Foreign Device

___________________________________

ISO 8802-3, Ethernet (Clause 7)

___________________________________

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

___________________________________

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

___________________________________

MS/TP manager (Clause 9), baud rates:

___________________________________

MS/TP subordinate (Clause 9), baud rates:

___________________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

___________________________________

Point-To-Point, modem (Clause 10), baud rates:

___________________________________

LonTalk® protocol (Clause 11), medium:

___________________________________

BACnet/ ZigBee® protocol (Annex O)

___________________________________

Other:

___________________________________