Requirement | Small site | Medium site |
---|---|---|
Number of tags | Fewer than 5,000 | 5,000 to 65,000 |
Computer platform |
Intel i7 processor latest version with at least quad cores or better 1 GB graphics card |
Intel i7 processor latest version with at least octa cores or better 1 GB graphics card |
Hard disk | 500 GB hard disk | 1 TB hard disk |
Memory | 16 GB RAM | 32 GB RAM |
Network interface | 1G Ethernet port | 1G Ethernet port |
Operating system |
|
|
Database software |
|
Requirement | Small site | Medium site | Large site |
---|---|---|---|
Number of tags | Fewer than 5,000 | 5,000 to 65,000 | More than 65,000 |
Server platform |
Intel® Xeon® 2.1 GHz quad Core processor or higher 1 GB Graphics card |
Intel® Xeon® 2.1 GHz octa Core processor or higher 1 GB Graphics card |
Intel® Xeon® 2.1 GHz deca Core processor or higher 1 GB Graphics card |
Hard disk | 2 X 1.2 TB 15K rpm SATA HDD (RAID1), Raid Controller: 1 GB battery backed RAID controller | 4 X 1.2 TB 15K rpm SATA HDD (RAID10), Raid Controller: 1 GB battery backed RAID controller | 4 X 1.2 TB 15K rpm SATA HDD (RAID10), Raid Controller: 1 GB battery backed RAID controller |
Memory | 16 GB RAM | 32 GB RAM | 64 GB RAM |
Network interface | Dual 1G Ethernet port |
Dual 1G Ethernet port 10G Ethernet port |
Dual 1G Ethernet port 10G Ethernet port |
Operating system |
|
||
Supported virtual environments |
|
||
Database software |
|
Requirement | Web client | Thick client |
---|---|---|
Computer platform |
Intel i7 processor latest version with at least quad cores or higher 1 GB graphics card |
Intel i7 processor latest version with at least octa cores or higher 1 GB graphics card |
Hard disk | 100 GB hard disk | 500 GB hard disk |
Memory | 16 GB RAM | 32 GB RAM |
Network interface | 1G Ethernet port | |
Operating system |
|
|
Web browser |
|