Open and secure integration capabilities - Metasys - LIT-12014429 - Metasys System - Metasys Critical Infrastructure Manager

Metasys Critical Infrastructure Manager (CIM) Product Bulletin

Product
Building Automation Systems > Building Automation Systems > Metasys Critical Infrastructure Manager
Document type
Product Bulletin
Document number
LIT-12014429
Revision date
31/05/2024
Product status
Active

Open architecture enables seamless data acquisition from field devices and data exchange with third-party systems with built-in open protocols including, but not limited to:

  • Modbus TCP/IP and MS/TP
  • BACnet® Testing Laboratories (BTL) listed for the BACnet Advanced Operator Workstation (B-AWS)
  • Open Platform Communications Data Access (OPC-DA) client and server, OPC-XML DA client, OPC Unified Architecture (UA)
  • Simple Network Management Protocol (SNMP): support of V1, V2C and V3 version manager/agent, browsing of Object Identifiers (OIDs) and management of unsolicited data from trap messages
  • LonWorks supporting LNS-TE
  • KNX
  • IEC 60870-5-104 server/client driver with redundancy
  • IEC 61870-5-101
  • IEC 60870-6/TASE.2 - ICCP (Inter Control Center Protocol)
  • Distributed Network Protocol 3 (DNP3) client driver
  • IEC 61850 client driver, Det Norske Veritas (DNV) certified - includes support for IEC 61400-25
  • Long Range Wide Area Network (LoRaWAN)
  • Open Charge Point Protocol (OCPP)
  • Long Range (LoRa)
  • MQ Telemetry Transport (MQTT)
  • Video integration: support for Open Network Video Interface Forum (ONVIF) driver - Profile S and Rapid Spanning Tree Protocol (RSTP) flow
  • Software Development Kit (SDK) for custom interface
  • XML and Simple Object Access Protocol (SOAP)

Additionally, the Metasys CIM features a SQL bridge based on ADO.NET to interface with a wide range of data sources and thus opening up to Database Management System (DBMS), Enterprise Resource Planning (ERP), Manufacturing Execution System (MES), Computerized Maintenance Management System (CMMS), Big data, REST services, social networks, and more.

Further features include data recording and display with timestamps from the source with millisecond accuracy and configurable polling intervals for each data point.