XPM Expansion Modules technical specifications - Metasys - M4-XPM04060 - M4-XPM09090 - M4-XPM18000 - Field Device - M4-XPM Expansion Module - 13.0

M4-XPM Expansion Modules Installation Guide

Brand
Metasys
Product name
M4-XPM Expansion Module
Document type
Installation Guide
Part number
24-10143-02147
Document revision
C
Version
13.0
Revision date
2023-10-02
Product status
Active
Language
English
Table 1. Technical specifications
Specification Description

Power requirement

24 VAC (nominal, 20 VAC minimum/30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America), Safety Extra-Low Voltage (SELV) (Europe)

Power consumption

14 VA maximum
Note: The VA rating does not include any power supplied to the peripheral devices connected to Binary Outputs (BOs) or Configurable Outputs (COs), which can consume up to 12 VA for each BO or CO; for a possible total consumption of an additional 84 VA (maximum).

Power source

+15 VDC power source terminals provide 100 mA total current.
Note: Only present on XPM09090 and XPM04060 models.
  • M4- XPM09090-0: Quantity 2-located in Universal Input terminals for active (3-wire) input devices.
  • M4- XPM04060-0: Quantity 1-located in Universal Input terminals for active (3-wire) input devices.

Ambient conditions

Operating: 0°C to 50°C (32°F to 122°F); 10% to 90% RH noncondensing

Storage: -40°C to 80°C (-40°F to 176°F); 5% to 95% RH noncondensing

Communications protocol

BACnet MS/TP; Zigbee Wireless also supported (at FC Bus and for Sensors) with additional hardware.

XPM expansion modules support Zigbee wireless functionality for the FC bus and for sensors with additional hardware.

Device addressing for BACnet MS/TP

Decimal address set using the three rotary switches; valid controller device addresses 4-127

Communications bus

RS-485

3-wire FC Bus between the supervisory controller and expansion modules

4-wire SA Bus between equipment controller, network sensors and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from equipment controller) to bus devices.

Processor

RX64M Renesas® 32-Bit microcontroller

Memory

16 MB flash memory and 8 MB SDRAM

Input and output capabilities

Universal Inputs: Defined as 0–10 VDC, 4–20 mA, 0–600k ohms, or Binary Dry Contact

Binary Inputs: Defined as Dry Contact Maintained or Pulse Counter/Accumulator Mode

Configurable Outputs: Defined as 0-10 VDC or 24 VAC @500mA Triac BO

Analog Outputs: Defined as 0–10 VDC or 4–20 mA

Binary Outputs: Defined as 24 @500mA VAC Triac (external power source only)

Universal Input (UI) Resolution / Analog Output (AO) Accuracy

Input: 24-bit Analog to Digital converter

Output: +/- 200 mV accuracy in 0–10 VDC applications

Terminations

Input/Output: Pluggable Screw Terminal Blocks

SA/FC Bus and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks

SA/FC Bus Port: RJ-12 6-Pin Modular Jack

Mounting

Horizontal on single 35 mm DIN rail mount (recommended), or screw mount on flat surface with three integral mounting clips on controller

Housing

Enclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing

Protection Class: IP20 (IEC529)

Dimensions (height x width x depth)

XPM09090-0: 150 mm x 190 mm x 44.5 mm (5-7/8 in. x 7-1/2 in. x 1-3/4 in.) including terminals and mounting clips

XPM04060-0 and XPM18000-0: 150 mm x 152 mm x 44.5 mm (5-7/8 in. x 6 in. x 1-3/4 in.) including terminals and mounting clips
Note: Mounting space requires an additional 50 mm (2 in.) space on top, bottom, and front face of controller for easy cover removal, ventilation, and wire terminations.

Weight

XPM09090-0: 0.5 kg (1.1 lb)

XPM04060-0 and XPM18000-0: 0.29 kg (0.64 lb)

Compliance

United States: UL Listed, File E107041, CCN PAZX, UL 916, Energy Management Equipment

FCC Compliant to CFR47, Part 15, Subpart B, Class A

 

Canada: UL Listed, File E107041, CCN PAZX7 CAN/CSA C22.2 No. 205, Signal Equipment

Industry Canada Compliant, ICES-003

Europe: Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and RoHS Directive.

Australia and New Zealand: RCM Mark, Australia/NZ Emissions Compliant

 

BACnet International: BACnet Testing Laboratories™ (BTL) Protocol Revision 18 Listed and Certified BACnet Smart Actuator (B-SA), based on ANSI/ASHRAE 135-2020

United Kingdom: Johnson Controls declares that this product is in compliance with Electromagnetic Compatibility Regulations, The Electrical Equipment (Safety) Regulations, and Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations.
The performance specifications are nominal and conform to acceptable industry standard. For application at conditions beyond these specifications, consult the local Johnson Controls office. Johnson Controls shall not be liable for damages resulting from misapplication or misuse of its products.