Input and Output wiring guidelines - Metasys - M4-XPM04060 - M4-XPM09090 - M4-XPM18000 - Field Device - M4-XPM Expansion Module - 13.0

M4-XPM Expansion Modules Installation Guide

Product
Controls > Expansion Modules > M4-XPM Expansion Module
Document type
Installation Guide
Document revision
C
Version
13.0
Revision date
2023-10-02
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02147

I/O terminal block functions, ratings and requirements provides information and guidelines about the functions, ratings, and requirements for the controller input and output terminals, and Table 1 also references guidelines for determining proper wire sizes and cable lengths.

In addition to the wiring guidelines in I/O terminal block functions, ratings and requirements, observe these guidelines when wiring expansion modules inputs and outputs:

  • Run all low-voltage wiring and cables separate from high-voltage wiring.

  • All input and output cables, regardless of wire size or number of wires, should consist of stranded, insulated, and twisted copper wires.

  • Shielded cable is not required for input or output cables.

  • Shielded cable is recommended for input and output cables that are exposed to high electromagnetic or radio frequency noise.

  • Inputs/outputs with cables less than 30 m (100 ft) typically do not require an offset in the software setup. Cable runs over 30 m (100 ft) may require an offset in the input/output software setup.