LED status and states - Metasys - M4-XPM18000 - M4-XPM09090 - M4-XPM04060 - Field Device - M4-XPM Expansion Module - 13.0

M4-XPM Expansion Modules Installation Guide

Product
Controls > Expansion Modules > M4-XPM Expansion Module
Document type
Installation Guide
Document revision
C
Version
13.0
Revision date
2023-10-02
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02147
Table 1. Status LEDs and description of LED states
LED label LED color Normal LED state Description of LED states

POWER

Green

On Steady

Off Steady = No Supply Power or the controller’s polyswitch/resettable fuse is open. Check Output wiring for short circuits and cycle power to controller.

On Steady = Power Connected

FAULT

Red

Off Steady

Off Steady = No Faults

On Steady = Device Fault; no application loaded

Blink - 2 Hz = Startup in progress, not ready for normal operation

Rapid blink = SA Bus communications issue

SA/FC BUS

Green

Blink - 2 Hz

Blink - 2 Hz = Data Transmission (normal communication)

Off Steady = No Data Transmission

On Steady = Communication lost, waiting to join communication ring

EOL

Amber

Off (Except on terminating devices)

On Steady = EOL switch in ON position

Off Steady = EOL switch in Off position