Physical features - Metasys - M4-XPM18000 - M4-XPM09090 - M4-XPM04060 - Field Device - M4-XPM Expansion Module - 13.0

M4-XPM Expansion Modules Installation Guide

Product
Controls > Expansion Modules > M4-XPM Expansion Module
Document revision
C
Version
13.0
Revision date
2023-10-02
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02147

The following figures display the physical features of XPM expansion modules, and the accompanying table provides a description of the physical features and a reference to further information where required.

Figure 1. XPM09090 and XPM04060 Physical Features (XPM09090 model shown)
Figure 2. XPM18000 Physical Features
Table 1. Physical features of expansion modules
  Physical Feature: Description and References

1

Binary Output (BO) Terminal Block: Black terminals. Only present on XPM09090 and XPM04060 models. See Table 1.

2

Configurable Output (CO) Terminal Block: Black terminals. Only present on XPM09090 and XPM04060 models. See Table 1.

3

Analog Output (AO) Terminal Block: Black terminal. Only present on XPM09090 model. See Table 1.

4

Device Address Rotary Switch Block: Decimal Addressing See Setting the device address.

5

Supply Power Terminal Block: Gray terminals; 24 VAC, Class 2. See Figure 1.

6

Cover Lift Tab. See Removing the expansion module cover.

7

SA/FC Bus Terminal Block: Orange terminal. See SA/FC Bus Terminal Block.

8

End-of-Line (EOL) Switch. See Setting the End-of-Line (EOL) switch.

9

Binary Input (BI) Terminal Block: White terminals. See Table 1.

10

Universal Input (UI) Terminal Block: Only present on XPM09090 and XPM04060 models. See Table 1.

11

Sensor Actuator (SA) Bus/Field Controller (FC) Bus Port (RJ-12 6-pin Modular Jack). See SA/FC bus port.

12

LED Status Indicators. See LED status and states.