The following tables provide the product code number and description for the XPM models and accessories.
|
Product code number |
Description |
|---|---|
| M4 -XPM04060-0 |
10-point Input/Output Expansion Module Includes: MS/TP communication; 10 points (3 UI, 1 BI, 4 CO, 2 BO); 24VAC input |
| M4 -XPM09090-0 |
18-point Input/Output Expansion Module Includes: MS/TP communication; 18 points (7 UI, 2 BI, 4 CO, 2 AO, 3 BO); 24VAC input |
| M4 -XPM18000-0 |
18-point Input Expansion Module Includes: MS/TP communication; 18 points (18 BI); 24VAC input |
|
Product Code Number |
Description |
|---|---|
| TL-CCT-0 |
Controller Configuration Tool (CCT) software |
| MS-FCP-0 |
Metasys Equipment Controller Firmware Package Files required for CCT |
|
TL-CWCVT-0 |
Communications converter that provides a temporary wireless connection between a host device and equipment controllers that support the BACnet MS/TP protocol. |
|
WRZ Series Wireless Room Sensors |
Refer to the WRZ Series Wireless Room Sensors Product Bulletin (LIT-12011653) for specific sensor model descriptions. |
| WRZ-7860-0 |
Receiver for One-to-One Wireless Room Sensing Systems - functions with WRZ Series Sensors Refer to the WRZ-7860 Receiver for One-to-One Wireless Room Sensing Product Bulletin (LIT-12011640) for a list of available products. |
| WRZ-SST-120 |
Wireless System Survey Tool. For use with the lower power 10mW WRZ and WRZ-7860 systems. Refer to the WRZ-SST-120 Wireless Sensing System Tool Installation Guide (24-10563-55) for usage instructions. |
| ZFR-HPSST-0 |
Wireless System Survey Tool. For use with the higher power WRG1830/ZFR183x System and lower power WRZ Sensors (10mW). Refer to the ZFR-HPSST-0 Wireless Sensing System Tool Installation Guide (Part No. 24-11461-00012) for usage instructions. |
|
Receiver for One-to-One Wireless Room Sensing WRG1830/ZFR183x Pro Series Wireless Field Bus System |
For more information on products needed for wireless field bus installations and for a list of available products, refer to the WRG1830/ZFR183x Pro Series Wireless Field Bus System Catalog Page (LIT-1901153). |
|
Y64T15-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 92 VA, Foot Mount, 72.2 cm (30 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2 |
|
Y65A13-0 |
Transformer, 120 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AS), 20.32 cm (8 in.), Primary Leads and 76.2 cm (30 in.) Secondary Leads, Class 2 |
|
Y65T31-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Foot Mount (Y65AR+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2 |
|
Y65T42-0 |
Transformer, 120/208/240 VAC Primary to 24 VAC Secondary, 40 VA, Hub Mount (Y65SP+), 20.32 cm (8 in.), Primary Leads and Secondary Screw Terminals, Class 2 |
| ACC-TBKINOUT-0 |
Input and Output terminal block replacement kit for SNC, CG series, CV series, CCM, and XPM products. Kit includes 5 of each 2, 3, and 4 position Input and Output terminal blocks. 30 terminal blocks in total. |
| ACC-TBKPWFCSA-0 |
Power, FC Bus, and SA Bus terminal block replacement kit for SNC, CG series, CV series, CCM, and XPM products. Kit includes 5 of each terminal block type. 15 terminal blocks in total. |
| MS-FIT100-0 |
The Field Inspection Tool or (FIT) is a portable handheld device with a user interface that is used to test and troubleshoot the BACnet protocol MS/TP RS-485 communications bus that connects supervisory controllers and equipment controllers to field point interfaces. The FIT can be used to check out the wiring of the MS/TP RS-485 bus as well as verify proper communications of supervisory controllers and equipment controllers connected to the bus. The FIT can be used on both the FC Bus and SA Bus. |
|
TL-BRTRP-0 |
Portable BACnet/IP to MS/TP Router |